Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DVI to VGA Y Splitter Adapter Cable (DVI-I-M to 2x HD15-F), 1 ft.

Model Number: P120-001-2


Ideal for conference rooms and sales presentations where two VGA monitors or projectors must be simultaneously fed from a single DVI-I signal while delivering superior video quality.
  • Splits a DVI-A Analog signal to connect two VGA-enabled devices to a single DVI-I port
  • Ideal solution when you need to display a video signal to 2 monitors for presentations.
  • Fully molded construction and double-shielding guarantees long life
  • Superior video quality; supports video resolutions up to 2048 x 1536

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's P120-001-2 DVI to 2 x VGA splitter allows you to attach two VGA enabled devices, such as monitors and projectors, to your computer's DVI-I port. DVI-I enabled computers are capable of outputting both Analog and Digital signals, so the splitter is perfect for connecting VGA LCD monitors, projectors simultaneously. (For splitting to two DVI-enabled monitors, use Tripp Lite P564-001). Fully molded construction and double-shielding ensures long life and high performance. Supports video resolutions up to 2048 x 1536.

Features

  • Connect two VGA monitors to a single DVI-I port
  • 1 ft. DVI-A Analog Male to 2 x VGA (HD15) Female Cable
  • Fully molded construction and double-shielding ensures long life
  • Superior video quality; supports video resolutions up to 2048 x 1536
  • RoHS Compliant

System Requirements

  • DVI-I enabled computer (supports both Analog and Digital)

Package Includes

  • 1 ft. DVI-A Analog Male to 2 x VGA (HD15) Female Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332142238
INPUT
Cable Length (ft.)1
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.30
CONNECTIONS
Side A - Connector 1DVI-A (MALE)
Side B - Connector 1(2) HD15 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyDVI; VGA/SVGA
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
B114-004-R | Digital Signage & Audio/Video B114-004-R 4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF)
B116-002A | Digital Signage & Audio/Video B116-002A 2-Port DVI Splitter with Audio and Signal Booster, Single-Link 1920x1200 at 60Hz/1080p (DVI F/2xF), TAA
P564-001 | Digital Signage & Audio/Video P564-001 DVI Y Splitter Cable, Digital Monitors (DVI-D M to 2x F), 1 ft.

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.