Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DVI Single Link Cable, Digital and Analog TMDS Monitor Cable (DVI-I M/M), 6 ft.

Model Number: P561-006-SLI


  • DVI-I transmits both digital and analog video signals. Can be converted for use with a VGA monitor using a Tripp Lite P126-000 adapter
  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
  • Gold plated contacts ensure excellent conductivity
  • Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
  • Supports DVI Single Link computer video resolutions up to 1920 x 1200, and HD resolutions up to 1920 x 1080
  • Supports high speed data transmission rates up to 4.95Gbps
  • Meets DVI DDWG standards

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's 6-ft. DVI-I Single Link Digital/Analog monitor cable delivers the high performance, high bandwidth needed for today's digital video displays. In addition, DVI-I transmits both digital and analog video signals, allowing this cable to be converted for use with a VGA monitor using a Tripp Lite P126-000 adapter. Gold plated contacts ensure excellent conductivity, while double shielding (foil and braid) provides maximum EMI/RFI protection. Supports DVI Single Link computer video resolutions up to 1920 x 1200, and HD resolutions up to 1920 x 1080. High speed data transmission rates up to 4.95Gbps are also supported. Both DVI-I connectors are molded and have integral strain relief for long life reliability. PC and Mac compatible. Meets DVI DDWG standards

Features

  • DVI-I transmits both digital and analog video signals. Can be converted for use with a VGA monitor using a Tripp Lite P126-000 adapter
  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
  • Gold plated contacts ensure excellent conductivity
  • Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
  • Supports DVI Single Link computer video resolutions up to 1920 x 1200, and HD resolutions up to 1920 x 1080
  • Supports high speed data transmission rates up to 4.95Gbps
  • PC and Mac compatible
  • Meets DVI DDWG standards

System Requirements

  • DVI computer and monitor with DVI-I ports
  • Can be converted for use with VGA monitors and/or computers using a Tripp Lite P126-000 adapter
  • In order to transmit from a DVI computer to a VGA monitor, the computer must support DVI-I Digital/Analog data transmission

Package Includes

  • P561-006-SLI DVI-I Single Link Digital/Analog Monitor Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332181510
INPUT
Cable Length (ft.)6
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.40
Shipping Weight (lbs.)0.60
Wire Gauge (AWG)30
CONNECTIONS
Side A - Connector 1DVI-I SINGLE LINK (MALE)
Side B - Connector 1DVI-I SINGLE LINK (MALE)
FEATURES & SPECIFICATIONS
TechnologyDVI
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.