Part Number: TLP76MSG
- Individual outlet control
- 1080 joules
- 7 outlet / 6-ft cord
- Diagnostic LEDs
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $25,000 Ultimate Lifetime Insurance
Overview
The TLP76MSG offers reliable green surge technology that protects your computer and peripherals, as well as the environment and your wallet. Energy-saving outlet configuration reduces energy waste (phantom loads) by cutting AC power to unused peripherals. The TLP76MSG has one always-on outlet for those peripherals that need constant power like a fax machine, DVR or router. It also offer convenient individual outlet switches that allow users to select which device is turned on and off. The TLP76MSG has seven total outlets, a six-foot (1.8-meter) power cord and diagnostic LEDs to warn of wiring problems and suppressor damage. Network-grade AC suppression rated at 1080 joules shields equipment from surges and line noise. Designed with an attractive cool gray suppressor housing, the TLP76MSG can accommodate up to four transformer plug outlets offering convenient protection of desktop computer equipment and accessories.
Features
- Energy-saving green outlets allow individual outlet control using illuminated power switches for cutting power to peripherals not in use.
- Six green outlets have their own illuminated ON/OFF switch for cutting power to peripherals when they are not in use. One "Always On" outlet provides continuous power for devices such as DVRs (TiVo), cable and satellite boxes, modems, routers and fax machines.
- In addition to the individual illuminated outlet switches, an illuminated Master Switch controls power to all outlets (except the Always On outlet) at once. It can override other "ON" settings to cut power to all switched outlets at once.
- Protected (Green) LED assures protection is present & Always On (Red) LED indicates that the Always On outlet is receiving power.
- 1080 joules surge suppression rating with EMI/RFI line noise filtering help components perform at their peak (sharper, crisper video; deeper, fuller audio and longer component life spans).
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
Specifications
OVERVIEW
UPC Code | 037332166074 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge Type | 14 gauge; SJT |
Input Cord Gauge (AWG) | 14 |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 72000 |
Input Plug Type | NEMA 5-15P |
Input Cord Details | SJT |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | No |
OUTPUT
Output Capacity (VA) | 120 |
Output Capacity (Watts) | 1800 |
Frequency Compatibility | 60 Hz |
Output Receptacles | (7) 5-15R |
Transformer Accommodation | (4) Yes |
Right-Angle Outlets | Yes |
Individually Controllable Load Banks | Yes |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | 1 x Lighted Master Switch & 6 x Lighted Receptacle Switches |
LED Indicators | Protected (Green)" & Always On Receptacle (Red) |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 1080 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
UL1449 Let Through Rating | 400v |
EMI / RFI Filtering | Up to 40 dB |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Material of Construction | Plastic |
Power Cord Color | Gray |
Housing Color | Gray |
Mounting Holes or Slots | No |
Slot or Hole Mount Measurement (Center to Center) | 300 mm |
Receptacle Color | Gray |
Shipping Dimensions (hwd / in.) | 2.00 x 4.20 x 17.00 |
Shipping Weight (lbs.) | 1.80 |
Unit Dimensions (hwd / in.) | 1.400 x 3.400 x 15.000 |
Unit Weight (lbs.) | 1.54 |
Input Cord Color | Gray |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 1363; UL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $25,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- TLP76MSG ECO Surge Protector
https://tripplite.eaton.com/video/tlp76msg-eco-surge-protector/52168
Product Images