Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

48-Device USB Charging Station Cabinet with Sync for iPad and Android Tablets, Wall-Mount and Cart Options, White


Locking steel cabinet provides 2.4A USB charging, syncing, secure storage and cord management for up to 48 tablets and other USB devices. Recommended for education, office, commercial, retail, industrial and healthcare environments.
  • Fast 2.4A USB charging, syncing and storage for 48 tablets
  • Locking steel cabinet with flow-through ventilation
  • Adjustable device dividers and integrated cord management
  • Ships fully assembled and mounts to wall, desk, table or floor
  • Detachable 10 ft. power cord
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

CS48USBW

Have a Question?
Contact Us

Overview

The CS48USBW 48-Device USB Charging Station Cabinet provides fast charging, convenient syncing, secure storage and cord management for up to 48 iPad, Android, Surface and Kindle tablets, as well as mobile phones and other USB devices. It’s recommended for education, office, commercial, retail, industrial and healthcare environments.

48 USB ports deliver the fastest charging supported by each device, up to 2.4A per port. The charging station also supports wired and wireless syncing, including syncing while charging.

The steel cabinet promotes comprehensive device protection with steel construction and a white powder-coated finish for long-term durability. It locks with the included keys to help prevent device theft, damage or tampering. Flow-through ventilation protects against overheating, and the coated shelves help prevent scratches and scuffs. The charging station also provides clutter-free organization of devices and cabling.

The CS48USBW is easy to configure. It ships fully assembled and supports mounting to a wall, desk, table, counter or floor. The front door opens 180 degrees for improved device and service access, and removable dividers accommodate thicker devices. You can convert the CS48USBW to a mobile cart with Tripp Lite’s optional CSHANDLEKIT accessory (sold separately).

Features

Fast Charging
  • 48 USB ports provide fastest charging supported by each device, up to 2.4A per port
  • Recommended for iPad®, Android™, Surface™ and Kindle™ tablets
  • Also charges mobile phones and other USB devices
  • Detachable 10 ft. AC input cord with NEMA 5-15P plug

Convenient Syncing
  • USB sync uplink port connects to host computer for wired syncing
  • Compatible with wireless syncing
  • Supports simultaneous syncing and charging (up to 1.5A per port during wired syncing)

Comprehensive Protection
  • Sturdy steel construction and powder-coated finish promote long-term durability
  • Doors lock with included keys to help prevent device theft, damage or tampering
  • Flow-through ventilation helps prevent devices from overheating
  • Coated shelves shield devices from scratches and scuffs

Flexible Configuration
  • Ships fully assembled
  • Supports mounting to wall, desk, table, counter or floor
  • Door opens 180 degrees for improved device and service access
  • Removable dividers accommodate thicker devices
  • Firmware upgrade port for future updates
  • Converts to mobile cart with optional CSHANDLEKIT accessory (sold separately)

Package Includes

  • CS48USBW 48-Device USB Charging Station Cabinet, White
  • Detachable 10 ft. AC input cord w/NEMA 5-15P plug
  • (2) Keys
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332188960
OUTPUT
Charging Ports / Amps(48) 2.4A
Charging MethodUSB
INPUT
Voltage Compatibility (VAC)110-240
Input Frequency50 / 60 Hz (auto-select)
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)10
PHYSICAL
Charging Station Form FactorStationary Cabinet
ColorWhite
Shipping Dimensions (hwd / in.)41.02 x 28.35 x 26.38
Shipping Weight (lbs.)191.00
Slot Dimensions - Bottom (hwd / in.)8.0 x 0,8 x 13,9
Slot Dimensions - Middle (hwd / in.)8.0 x 0,8 x 13,9
Slot Dimensions - Top (hwd / in.)8.1 x 0,8 x 13,9
Unit Dimensions (hwd / in.)35.6 x 23.62 x 21.6
Unit Weight (lbs.)150
CERTIFICATIONS
CertificationsTested to EIA-310-E, UL60950, FCC & IEC Class B
NOM (Mexico)Tested to NOM (Mexico)
ApprovalsRoHS
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Frequently Asked Questions

A power cable is supplied with the charging unit. USB cables for syncing/charging are supplied by the user. For sync functionality, a certified USB cable (USB-A/USB-MiniB) is required for the connection between the host computer and the USB syncing/charging module. For the connection between the USB syncing/charging module and the devices to be synced/charged, we recommend the cables provided by the device manufacturer or cables that are USB 2.0 certified and meet the specifications of the device manufacturer. Many inexpensive third-party cables are not robust enough to take frequent charge/sync usage, or are not properly shielded or configured. Tripp Lite offers a wide selection of certified cables to meet users’ specific needs. Please see our website for more information.
There are many variables that will go into the time needed for charging. The simple answer is that it will vary depending upon the sync/charge state of the individual devices connected to the Tripp Lite 16/32/48 port USB charging station. When a variety of makes and models of devices are connected, the maximum time should be determined by the device that has the largest battery capacity/sync capacity and the lowest charge/synchronization level.
This will be determined by the manufacturer of the devices being synced on the Tripp Lite 16/32/48 Port USB Charging Station. The only requirement of the Tripp Lite 16/32/48 Port USB Charging Station is that the host computer have a USB 2.0 port.
Yes. The host computer may have as great as a 127 USB device limit per host controller. Please see the Owners’ Manual for the host computer. Other requirements include multiple USB ports on the host computer and proximity between the host computer and the targeted Tripp Lite 16/32/48 Port USB Charging Stations.
Providing that the USB device limit per host controller is not exceeded, these types of hubs will work to allow the synchronization from a single host computer.
See All

Additional FAQs may be available on the CS48USBW model support page.

Accessories

Rack Cooling Equipment
  Model Number Description
SRFANWM | Rack Cooling Equipment SRFANWM SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug
Charging Station Accessories
  Model Number Description
CSHANDLEKIT | Charging Station Accessories CSHANDLEKIT Mobile Cart Conversion Kit with Handle, Casters and Power Cord Manager for Tablet/Chromebook Charging Stations
USB, Lightning & FireWire
  Model Number Description
M100-003-BK | USB, Lightning & FireWire M100-003-BK USB Sync/Charge Cable with Lightning Connector - M/M, Black, 3 ft.
M100-003-WH | USB, Lightning & FireWire M100-003-WH USB Sync/Charge Cable with Lightning Connector - M/M, White, 3 ft.
M100-004COIL-BK | USB, Lightning & FireWire M100-004COIL-BK USB Sync/Charge Coiled Cable with Lightning Connector (M/M), Black, 4 ft.
M100-10N-BK | USB, Lightning & FireWire M100-10N-BK USB Sync/Charge Cable with Lightning Connector - M/M, Black, 10 in.
M100-10N-BK-10 | USB, Lightning & FireWire M100-10N-BK-10 USB Sync/Charge Cable with Lightning Connector - M/M, Black, 10 in., 10 Pack
U050-003 | USB, Lightning & FireWire U050-003 USB 2.0 A to Micro-B Cable (M/M), 3 ft.
U050-003-COIL | USB, Lightning & FireWire U050-003-COIL USB 2.0 A to Micro-B Coiled Cable (M/M), 3 ft.
U326-001-BK | USB, Lightning & FireWire U326-001-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1 ft.
UR050-001-24-10 | USB, Lightning & FireWire UR050-001-24-10 Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M) - 10 Piece Bulk Pack, 1 ft.
UR050-001-24G | USB, Lightning & FireWire UR050-001-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft.
USB Cables
  Model Number Description
M100-003-BK | USB Cables M100-003-BK USB Sync/Charge Cable with Lightning Connector - M/M, Black, 3 ft.
M100-003-WH | USB Cables M100-003-WH USB Sync/Charge Cable with Lightning Connector - M/M, White, 3 ft.
M100-004COIL-BK | USB Cables M100-004COIL-BK USB Sync/Charge Coiled Cable with Lightning Connector (M/M), Black, 4 ft.
M100-10N-BK | USB Cables M100-10N-BK USB Sync/Charge Cable with Lightning Connector - M/M, Black, 10 in.
M100-10N-BK-10 | USB Cables M100-10N-BK-10 USB Sync/Charge Cable with Lightning Connector - M/M, Black, 10 in., 10 Pack
U050-003 | USB Cables U050-003 USB 2.0 A to Micro-B Cable (M/M), 3 ft.
U050-003-COIL | USB Cables U050-003-COIL USB 2.0 A to Micro-B Coiled Cable (M/M), 3 ft.
UR050-001-24-10 | USB Cables UR050-001-24-10 Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M) - 10 Piece Bulk Pack, 1 ft.
UR050-001-24G | USB Cables UR050-001-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft.
Lightning Cables
  Model Number Description
M100-003-BK | Lightning Cables M100-003-BK USB Sync/Charge Cable with Lightning Connector - M/M, Black, 3 ft.
M100-003-WH | Lightning Cables M100-003-WH USB Sync/Charge Cable with Lightning Connector - M/M, White, 3 ft.
M100-004COIL-BK | Lightning Cables M100-004COIL-BK USB Sync/Charge Coiled Cable with Lightning Connector (M/M), Black, 4 ft.
M100-10N-BK | Lightning Cables M100-10N-BK USB Sync/Charge Cable with Lightning Connector - M/M, Black, 10 in.
M100-10N-BK-10 | Lightning Cables M100-10N-BK-10 USB Sync/Charge Cable with Lightning Connector - M/M, Black, 10 in., 10 Pack

Extended Warranties

Part Number Description
WEXT1N 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2N 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3N 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.