External SAS Cable, 4 Lane - mini-SAS (SFF-8088) to 4xInfiniband (SFF-8470), 1M (3.28 ft.), TAA
Part Number: S520-01M
- Hi-Performance 1 Meter SAS External Cable
- Mini-SAS SFF-8088 (iSAS) to SFF-8470
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- External SAS Cable, Mini-SAS SFF-8088 (iSAS) to SFF-8470 - 1 Meter
- Made with High-Performance Infiniband Cable
- Supports data transfer rates from 3.0 up to 6.0 gigabytes per second
- SFF-8470 thumbscrew type connector and SFF-8088 connector in die cast zinc housing for durability
- RoHS compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- SAS Controllers, SAS Chassis, SAS/SATA Hard Drives
Package Includes
- SAS External SFF-8088 to SFF-8470 Cable
Specifications
OVERVIEW
UPC Code | 037332138934 |
Technology | SAS |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 3.3 |
Shipping Dimensions (hwd / in.) | 0.10 x 8.10 x 9.60 |
Shipping Weight (lbs.) | 0.30 |
CONNECTIONS
Side A - Connector 1 | SFF-8088 |
Side B - Connector 1 | SFF-8470 |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images