Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

1-Port Isolator Hospital-Grade USB Wall Charger, UL 60601-1 for Patient Care Areas, USB-A, 2.5A

Model Number: U280-001-W2-HG


Safely charges a smartphone or other USB device in patient care areas or wet locations, including pool areas and bathrooms.

  • Meets UL 60601-1 standards for charging mobile devices in patient care areas
  • Provides 80 times the protection of a standard GFCI outlet, making it safe for wet areas
  • Protects against overcharging and overheating that can start fires and damage batteries
  • Convenient locking tab mounts to wall outlet for compliance and security purposes
  • Great for charging in wet locations, including kitchens, pools, bathrooms and gyms

  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Features

Hospital-Grade USB Charger Certified Safe for Use in Patient Care Areas
This hospital-grade USB wall charger lets you quickly and safely charge a USB mobile device within a patient care area, including patient rooms, nursing stations and treatment rooms. Recommended for smartphones, tablets, MP3 players, e-readers and other USB devices, the lightweight Isolator™ medical-grade USB charger meets UL 60601-1 specifications.

Fast Charging for Patients, Visitors or Staff in Hospitals, Clinics and Other Medical Facilities
To charge your USB device, simply connect the U280-001-W2-HG to an AC outlet, and connect your device to the available USB-A port for 2.5A of charging power. The compact design allows for easy carrying in a backpack, purse, suitcase or laptop bag—ideal for visiting hours—or for connecting to an outlet located in a tight space, such as behind furniture. A mounting tab lets you permanently attach the charger to an outlet wall plate to prevent accidental disconnections.

Safe for Everyday Use in Your Home and Other “Wet” Environments
This USB charger provides 80 times the protection of a standard GFCI outlet, making it a recommended charger for locations where moisture can build, including swimming pools, gym areas, laundry rooms, bathrooms, patios and kitchens. The Isolator’s special shock risk-reduction technology protects patients, staff and other users against electrical shock. The U280-001-W2-HG also protects against overcharging and overheating that can lead to fires and damaged electronics.


Typical Applications

  • Charge a smartphone, tablet, e-reader or other USB device within a patient care area in a hospital, clinic or doctors’ office
  • Charge a USB mobile device in a wet location where moisture tends to gather, such as a bathroom, gym, pool area, laundry room or kitchen

Package Includes

  • U280-001-W2-HG 1-Port Hospital-Grade USB Wall Charger, UL 60601-1
RoHS compliant

Specifications

OVERVIEW
UPC Code037332200716
OUTPUT
Charging Ports / Amps3A / 2A / 1.5A
Output Capacity13W
Charging MethodUSB
INPUT
Input Connection TypeNEMA 1-15P
Voltage Compatibility (VAC)100-250
Voltage Compatibility (VDC)5.2
Input Frequency50/60 Hz
Input Current0.3A
External Power Supply Input Specs (V / Hz / A)100-240V/ 50-60 Hz/ 0.3A
External Power Supply Output Specs (V / A)5.2V, 2.5A
External Power Supply Plug(s)NEMA 1-15P North America
External Power Supply CertificationsFCC; ETL; CSA; RoHS
PHYSICAL
ColorWhite
Material of ConstructionHigh Impact Plastic, 94V0 Polycarbonate, Non-Vented
Shipping Dimensions (hwd / in.)7.50 x 5.00 x 0.50
Shipping Weight (lbs.)0.15
Unit Dimensions (hwd / in.)1.16 x 2.80 x 1.24
Unit Weight (lbs.)0.15
ENVIRONMENTAL
Operating Temperature Range32 TO 104 F (0 TO 40 C)
Storage Temperature Range-40 TO 176 F (-40 TO 80 C)
Relative Humidity0% TO 95% RH
Operating Elevation (ft.)9842
Storage Elevation (ft.)9842
BTUs  44.61 @ Rated Load
Power Consumption (Watts)13.07 @ Rated Load
CONNECTIONS
Ports1
Side A - Connector 1NEMA 1-15P (NON-POLARIZED)
Side B - Connector 1USB A (FEMALE)
FEATURES & SPECIFICATIONS
Driver RequiredNo
Quick Charge CompliantNo
TechnologyUSB
CERTIFICATIONS
CertificationsTested to ETL, CSA, ROHS, WEEE, 2MOPP
ApprovalsUL Listed (UL60601-1)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

USB, Lightning & FireWire
  Model Number Description
UR050-003-24G | USB, Lightning & FireWire UR050-003-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3 ft.
UR050-006-24G | USB, Lightning & FireWire UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft.
M100-003-BK | USB, Lightning & FireWire M100-003-BK USB Sync / Charge Cable with Lightning Connector - Black , 3 ft. (1M)
M100-003-WH | USB, Lightning & FireWire M100-003-WH USB Sync / Charge Cable with Lightning Connector - White , 3 ft. (1M)
U326-003-BK | USB, Lightning & FireWire U326-003-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft.
U428-003 | USB, Lightning & FireWire U428-003 USB-C to USB-A Cable (M/M), USB 3.1 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft.
USB Cables
  Model Number Description
U428-003 | USB Cables U428-003 USB-C to USB-A Cable (M/M), USB 3.1 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft.
M100-003-BK | USB Cables M100-003-BK USB Sync / Charge Cable with Lightning Connector - Black , 3 ft. (1M)
M100-003-WH | USB Cables M100-003-WH USB Sync / Charge Cable with Lightning Connector - White , 3 ft. (1M)
UR050-006-24G | USB Cables UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft.
UR050-003-24G | USB Cables UR050-003-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3 ft.
Lightning Cables
  Model Number Description
M100-003-WH | Lightning Cables M100-003-WH USB Sync / Charge Cable with Lightning Connector - White , 3 ft. (1M)
M100-003-BK | Lightning Cables M100-003-BK USB Sync / Charge Cable with Lightning Connector - Black , 3 ft. (1M)

Extended Warranties

Part Number Description
WEXT1A 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2A 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3A 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.