Isolator Series 120V 1000W Isolation Transformer-Based Power Conditioner, 4 Outlets
Part Number: IS1000
- Complete line isolation, noise filtering and surge suppression, ideal for sensitive equipment
- 1000 watts, 120 volts, 4 outlets, 6-ft. input cord
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 2-year limited warranty
Overview
Get complete protection for sensitive devices and prevent power disruption with Tripp Lite’s Isolator IS1000 Isolation Transformer. Featuring an internal isolation transformer with Faraday Shield, the IS1000 completely isolates equipment from line noise that can cause incremental but devastating equipment damage. Its 680-joule surge suppression rating protects equipment from surges and spikes caused by utility power disruptions and the operation of nearby equipment on the same circuit. Its 6-ft. power cord allows for flexibility during installation, while its built-in circuit breaker prevents dangerous circuit overloads. Its 1000-watt capacity allows it to be used with a variety of sensitive equipment. Its 4 widely spaced NEMA 5-15R outlets accommodate bulky transformers, and its lighted power switch offers convenient, one-touch power control. For peace of mind, the IS1000 features a rugged, all-metal housing.
Features
- Tripp Lite Isolator series isolation transformer-based power conditioners offer complete line isolation, continuous noise filtering and enhanced common mode surge suppression
- Supports combined loads up to 1000 watts continuous/8.3A at 120V
- Isolation transformer with Faraday Shield offers 100% isolation from the input AC line
- Neutral to ground bonding at the secondary eliminates common mode noise and provides an isolated ground reference for sensitive equipment
- Isolation transformer design serves as an inexpensive alternative to the installation of dedicated circuits and site electrical upgrades
- Removes EMI/RFI noise, utility switching transients, background spikes and power problems generated by other on-site loads, utility grid-switching and other related surges
- Line isolation with additional surge suppression components offer continuous line filtering of a full range of power line noise in all modes
- Continuous transformer filtering with no wearable parts reduces surges in the worst of power environments to harmless levels
- Includes 4 widely-spaced NEMA5-15R output receptacles, 6 ft power cord, circuit breaker overload protection and lighted power switch
- Rugged all-metal housing ships ready for upright tower or wallmount installation
Specifications
OVERVIEW
UPC Code | 037332070067 |
Efficiency | 96% |
Let-through Voltage (Combination Wave) | L-N: <130V L-G: <10V N-G: <0.5V IEEE C62.41 Cat. B |
Let-through Voltage (Ring Wave) | L-N: <10V L-G: <10V N-G: <0.5V IEEE C62.41 Cat. A |
Nominal Voltage / Frequency | 120V / 60Hz |
Surge Test Conditions | Per ANSI/IEEE C62.41 - IEEE587 Cat. A & B test waveforms |
Total Harmonic Distortion | less than 1% |
VA / Watt Capacity | 1000 |
Suppression Joule Rating | 680 |
Transformer Type | Low impedence transformer-based line isolation transformer |
INPUT
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 6 |
OUTPUT
Output Receptacles | (4) 5-15R |
Output Amp Capacity | 8.3 |
SURGE / NOISE SUPPRESSION
Noise Suppression Rating | 33-65dB normal mode; >80dB common mode |
PHYSICAL
Cooling Method | Convection |
Form Factors Supported | Tower |
Shipping Dimensions (hwd / in.) | 6.25 x 13.00 x 7.50 |
Shipping Weight (lbs.) | 24.58 |
Unit Dimensions (hwd / in.) | 5.5 x 6.25 x 8.5 |
Unit Weight (lbs.) | 22.60 |
FEATURES & SPECIFICATIONS
Over Current Protection | Yes, 9.0A circuit breaker |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1C | Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power; KVM; PDU; Inverters; Power Management; UPS Systems |
WEXT2C | Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power Supplies; KVM Switches; PDUs; Power Inverters; Power Management; UPS Systems |
WEXT3C | Extended Warranty and Technical Support for Select Tripp Lite Products – Cables & Connectivity; DC Power Supplies; KVM Switches; PDUs; Power Inverters; UPS Systems |
Documents & Downloads
Product Images