Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartRack Heavy-Duty Rolling Caster Kit, 4 pack

Model Number: SRCASTERHDKIT


  • Heavy-duty rating of 750 lbs. per caster
  • Allows stationary and rolling weight for 3000 lbs.
  • Enables floor enclosures and 4-post open frame racks to be mobile
  • Includes 4 casters and mounting hardware
  • 5-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's SmartRack SRCASTERHDKIT is a heavy-duty rolling caster kit used to maneuver rack enclosures and 4-post open frame racks to their desired location. The heavy-duty casters (750 lbs. per caster rating) allows for a weight limit of 3000 lbs. both stationary and rolling. The kit includes 4 casters and mounting hardware.

Features

  • Heavy-duty rolling caster kit used to maneuver rack enclosures and 4-post open frame racks to their desired location
  • Heavy-duty casters (750 lb per caster rating) allow for a weight limit of 3000 lb both stationary and rolling
  • Includes 4 casters and mounting hardware.

Package Includes

  • (4) Heavy-Duty Casters
  • Mounting Hardware
RoHS compliant

Specifications

OVERVIEW
UPC Code037332172327
PHYSICAL
Shipping Dimensions (hwd / in.)12.60 x 4.72 x 4.92
Shipping Weight (lbs.)13.30
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Resources & Downloads

support icon

Do you own a
SRCASTERHDKIT

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.