Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartRack Hardware Kit - Connects SRCABLELADDER to a wall or Open Frame Rack


  • Allows overhead cable ladder to attach to 2-post or 4-post racks and terminate on the wall
  • Can attach parallel or perpendicular
  • All hardware needed is included
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

SRLADDERATTACH

Have a Question?
Contact Us

Overview

Tripp Lite's SmartRack SRLADDERATTACH allows an overhead cable ladder (SRCABLELADDER) to be attached to our 2 post rack (SR2POST), 4 post rack (SR4POST) and terminate on the wall. SRLADDERATTACH includes all hardware needed to create two connections (the ladder to one rack and the wall or from one rack to another). When connecting to the 2 post or 4 post racks they can be attached either parallel with the rack structure or perpendicular to the rack structure.

Features

  • Allows an overhead cable ladder (SRCABLELADDER) to be attached to our 2 post rack (SR2POST), 4 post rack (SR4POST) and terminate on the wall
  • Includes all hardware needed to create two connections (the ladder to one rack and the wall, or from one rack to another)
  • When connecting to the 2 post or 4 post racks they can be attached either parallel with the rack structure or perpendicular to the rack structure

Package Includes

  • Mounting hardware
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332150646
Accessories TypeCable Management Accessories
PHYSICAL
Shipping Dimensions (hwd / in.)1.38 x 20.67 x 2.76
Shipping Weight (lbs.)2.00
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

More Q&As may be available on the SRLADDERATTACH model support page.

Documents & Downloads

support icon

Do you own a
SRLADDERATTACH
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.