Swivel/Tilt Wall Mount for 17" to 42" TVs and Monitors, 80° Swivel, -15° to +15° Tilt, -4° to +4° Screen Adjustment
Part Number: DWM1742MN
Hangs a flat-panel television, monitor or other display on the wall. Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants. Swivels and tilts to provide optimal viewing angles.
- Fits most flat-panel displays from 17 to 42 in.
- One-touch adjustment for comfortable viewing
- 80° swivel, -15° to +15° tilt and -4° to +4° screen adjustment
- Supports up to 115 lbs (52.2 kgs)
- 5-year limited warranty
Overview
- Durable all-metal frame with scratch-resistant powder-coated finish supports up to 115 lbs (52.2 kgs). Comes fully assembled for quick mounting to the wall with included hardware. Conforms to VESA-compliant displays with any of the following mounting hole patterns: 75 x 75 mm, 75 x 100 mm, 75 x 200 mm, 100 x 100 mm, 200 x 100 mm and 200 x 200 mm
Features
- Fits most flat-panel televisions, monitors and other displays from 17 to 42 in.
- Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants
- Display angle adjusts to fit your environment and comfort level
- Mounting hardware included
- 80° swivel, -15° to +15° tilt and -4° to +4° screen level adjustment capability provides comfortable viewing from multiple angles
- Supports up to 115 lbs (52.2 kgs)
- Scratch-resistant powder-coated finish
- Fully assembled for immediate installation
- Supports the following VESA mounting hole patterns: 75 x 75 mm, 75 x 100 mm, 75 x 200 mm, 100 x 100 mm, 200 x 100 mm and 200 x 200 mm
Specifications
OVERVIEW
UPC Code | 037332183552 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
Color | Black |
Material of Construction | Steel |
VESA Pattern (mm) | 100x100; 200x100; 200x200; 75x100; 75x200; 75x75 |
Motion | Full |
Mounting Location | Wall |
Degrees of Motion | -15/+15 Tilt; 80 Swivel; -4/+4 Level Adjustment |
Minimum Screen Size (in.) | 17 |
Maximum Screen Size (in.) | 42 |
Maximum Weight Capacity (lbs.) | 115 |
Min/Max Arm Extension (in.) | 1.30 - 2.20 |
Number of Displays | 1 |
Shipping Dimensions (hwd / in.) | 3.60 x 9.10 x 9.30 |
Shipping Weight (lbs.) | 3.60 |
Unit Dimensions (hwd / in.) | 6.10 x 3.5 x 1.30 |
Unit Weight (lbs.) | 3.63 |
FEATURES & SPECIFICATIONS
Cord Management | No |
Tools Necessary | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; RoHS3; REACH |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
A VESA pattern refers to the configuration of the four holes on the back of a flat panel display. For a full explanation of VESA standards, see our technology primer VESA Mounting Patterns.
Related Products
Faceplates & Boxes
Model Number | Description | |
---|---|---|
![]() |
N042-001-WH | 2-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA |
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) |
![]() |
P560-006 | DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) |
![]() |
P568-006-RA | High-Speed HDMI Cable with 1 Right-Angle Connector, Digital Video with Audio (M/M), 6 ft. (1.83 m) |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- Display Mounts for Flat-Panel Displays and HDTVs
https://www.tripplite.com/video/display-mounts-for-flat-panel-displays-and-hdtvs/75335 - Wall Mounts for Flat-Panel Displays
https://www.tripplite.com/video/wall-mounts-for-flat-panel-displays/69626
Product Images