Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Protect It! 7-Outlet Surge Protector, 7 ft. (2.13 m) Cord with Right-Angle Plug, 2160 Joules, Diagnostic LEDs, Light Gray Housing


Safeguard your computer, printer, scanner, router, modem and other small home electronics against dangerous surges, spikes and line noise. Recommended for any desktop, network or home application requiring AC line protection.
  • 7 NEMA 5-15R outlets, including 3 for bulky transformers
  • 2160-joule surge protection rating
  • Filters out threatening EMI/RFI line noise
  • 15A resettable circuit breaker foils dangerous overloads
  • 7-ft. (2.13 m) AC power cord with right-angle NEMA 5-15P plug

View Full Product Details

Tripp Lite Part Number

SUPER7

$20.19 Avg. Price
Have a Question?
Contact Us

Overview

Perfect for your home or office workstation, the SUPER7® Protect It!® 7-Outlet Surge Protector features a surge suppression rating of 2160 joules to defend your sensitive electronic components against even the strongest surges and spikes. In fact, Tripp Lite will repair or replace any connected equipment damaged by surges, including direct lightning strikes, up to $75,000 for life (valid in the U.S., Canada and Puerto Rico only).

Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the SUPER7 protects all three, covering the two protection modes: full normal mode (H-N) and common mode (N-G/H-G). It also filters out electromagnetic interference (EMI) and radio frequency interference (RFI) that can disrupt your electronics and inflict hardware damage or data loss.

Your devices plug into seven NEMA 5-15R outlets. Two outlets are mounted on the side to allow connection of three bulky transformers without blocking adjacent outlets. An integrated 15A circuit breaker protects all outlets and shuts down connected equipment in case of overload. The on/off switch provides one-touch control over connected equipment. Diagnostic LEDs confirm grounding and protection status.

The 7-ft. (2.13 m) AC power cord allows the SUPER7 to reach nearby outlets, while its right-angle NEMA 5-15P plug allows furniture and equipment to be placed flush against the wall to save space in your workstation. Keyhole slots incorporated into the bottom panel provide convenient wall or desk mounting options for the light gray plastic housing.

Features

2160-Joule Surge Protection for Home or Office Electronics
  • Protects your computer, printer, scanner, router, modem and other small home electronics against even the strongest surges and spikes
  • Recommended for any desktop, network or home electronics application requiring AC line protection
  • Full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
  • Filters out disruptive EMI/RFI line noise that can cause equipment damage or data loss
  • Exceeds IEEE 587 Category A and B surge suppression specifications
7 Outlets Accept Wide Range of Electronic Devices
  • 7 NEMA 5-15R AC outlets accept most computers and peripherals
  • Special side-outlet design accommodates 3 bulky transformers without blocking other outlets
Premium Safety Features
  • On/off switch provides one-touch control over connected equipment
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
  • Diagnostic LEDs confirm grounding and protection status at a glance
  • Conforms to current UL 1449 3rd Edition safety standards
  • ABS fire retardant plastic case provides extra safety and durability
Fits Effortlessly Into Your Workstation
  • 7-ft. (2.13 m) AC power cord with space-saving right-angle NEMA 5-15P plug allows furniture and equipment to be placed flush against the wall
  • Keyhole slots on bottom panel provide convenient wall or desk mounting options
Backed by Tripp Lite's Ultimate Lifetime Insurance
  • $75,000 Ultimate Lifetime Insurance covers any connected components damaged by power surge (U.S., Canada and Puerto Rico only)

Package Includes

  • SUPER7 Protect It! 7-Outlet Surge Protector, Light Gray Housing
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332095282
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Maximum Surge Amps144000
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)7
Right-Angle PlugYes
Integrated Cord ClipNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(7) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(4) Yes
Outlet OrientationSingle row of 5, plus 2 side mounted outlets
Right-Angle OutletsNo
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesTwo position on/off power switch
Diagnostic LED DetailsBuilt-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  2160
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS)  150
UL1449 Let Through Rating330 L-G, 400 L-N, 400 N-G
EMI / RFI Filtering  Up to 20 dB
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL ProtectionNo
Cable (Coax) ProtectionNo
Network (Ethernet) ProtectionNo
PHYSICAL
Antimicrobial CoatingNo
ColorLight Gray
Color (AC Line Cord)Light Gray
Housing ColorLight gray
Integrated Keyhole Mounting SlotsYes
Keyhole Slot Mounting Measurement (Center to Center)Distance Between Slots = 78mm; Distance Between Slot Height = 24mm
Material of ConstructionPlastic
Outlets Measurement (Center to Center)Between Standard Outlets = 29mm; Between Transformer Outlets = 48mm
Receptacle ColorLight gray
Shipping Dimensions (hwd / in.)12.60 x 1.90 x 5.90
Shipping Weight (lbs.)1.55
Unit Dimensions (hwd / in.)1.54 x 2.72 x 10.30
Unit Weight (lbs.)1.39
SPECIAL FEATURES
Rotatable OutletsNo
STANDARDS & COMPLIANCE
CanadacUL
ApprovalsExceeds IEEE 587 category A&B specifications
UL1449 3rd Edition (AC Suppression)UL1449 3RD EDITION
UL1363 (Power Tap)UL1363
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$75,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
When a surge protector has been compromised (due to a single event like a lightning strike or over a series of spikes and surges), many surge protectors will use an audible or LED alert only. If these alerts are missed, your equipment will receive unprotected power without your knowledge. When a surge protector with automatic shutoff has its protection compromised, it will prevent power from reaching connected equipment entirely. This both protects the equipment and provides a timely and clear indicator that a new surge protector is needed.
Was this information helpful? Yes No
Need more help? Contact Technical Support

Additional FAQs may be available on the SUPER7 model support page.

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.