Cisco-Compatible GLC-SX-MMD 1000Base-SX SFP Transceiver, DDM, Multimode LC, 850nm, 550M
- Cisco switch compatible...Comparable to GLC-SX-MMD=
- Compliant with SFP Multi-Source Agreement (MSA) standards
- 300 meter transmission distance using 62.5/125 MMF cabling
- 500 meter transmission distance using 50/125 MMF cabling
- 3-year limited warranty
Overview
Tripp Lite N286-01GSX-MDLC, SFP+ (mini-GBIC) transceiver module, is designed for use with Cisco networking equipment, and is functionally equivalent to Cisco part number GLC-SX-MMD=. This transceiver is manufactured to meet or exceed the specifications of the original Cisco unit, and to comply with Multi Source Agreement (MSA) standards. Tripp Lite guarantees 100% compatibility with Cisco networking hardware, and will initialize and perform identically to an OEM transceiver. See "Features" tab for a list of most common Cisco devices used with this model transceiver.
Features
- Cisco switch compatible...Comparable to GLC-SX-MMD=
- Compliant with SFP Multi-Source Agreement (MSA) standards
- 1000Base-SX transceiver supports data transfer rates up to 1.25Gbps
- 300 meter transmission distance using 62.5/125 Multimode cabling
- 500 meter transmission distance using 50/125 Multimode cabling
- 850nm wavelength VCSEL Laser
- Duplex LC Connector
- Electrical interface compliant with SFF-8431
- Supports Digital Diagnostic Monitoring (DDM)
- Hot-pluggable
System Requirements
Package Includes
- N286-01GSX-MDLC Transceiver
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332185488 |
Brand Compatibility | Cisco |
PHYSICAL
Shipping Dimensions (hwd / in.) | 0.87 x 2.87 x 4.84 |
Shipping Weight (lbs.) | 0.10 |
Unit Dimensions (hwd / in.) | 0.33 x 0.52 x 2.24 |
Unit Weight (lbs.) | 0.05 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 158 °F (0 to 70 °C) |
Storage Temperature Range | 0.33 x 0.52 x 2.24 |
Relative Humidity | 5 to 95% RH, Non-Condensing |
Operating Temperature | 32 to 158 °F (0 to 70 °C) |
COMMUNICATIONS
Network Compatibility | 1 Gbps (Gigabit) |
Wavelength | 850nm |
Transmission Distance | 550 m |
CONNECTIONS
Side A - Connector 1 | SFP+ (MALE) |
Side B - Connector 1 | LC DUPLEX (FEMALE) |
FEATURES & SPECIFICATIONS
Data Transfer Rate | 1 Gbps |
Optical Port | LC |
Multi-Source Agreement (MSA) Compliant | Yes |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
More Q&As may be available on the N28601GSXMDLC model support page.
Related Products
Fiber Network Cables
Model Number | Description | |
---|---|---|
![]() |
N320-10M | Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 10M (33 ft.) |
![]() |
N320-15M | Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 15M (50 ft.) |
![]() |
N320-20M | Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 20M (65 ft.) |
![]() |
N520-10M | Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 10M (33 ft.) |
![]() |
N520-15M | Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 15M (50 ft.) |
![]() |
N520-20M | Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 20M (65 ft.) |
![]() |
N820-10M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 10M (33 ft.) |
![]() |
N820-15M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 15M (50 ft.) |
![]() |
N820-20M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 20M (65-ft) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Images