Universal Monitor Riser with Accessory Tray
- Large 8 x 12 in. platform securely holds riser in place
- Multi-compartment tray rotates 360° to hold supplies
- Rubber feet prevent unit from sliding on smooth surfaces
- Rear cable organizer prevents cable clutter
- Supports up to 40 lb.
- 5-year limited warranty
MR1208TRAY
Have a Question?
Overview
Features
- Raises monitor 4 in. above desk surface to free up valuable work space
- Helps ease strain on eyes and neck
- For home or office
Multi-Compartment Tray
- Revolves 360° for easy access to coins, paper clips, pins, staples and other office supplies
Durable Construction
- Large 8 x 12 in. platform supports up to 40 lb.
- Rubber feet secure riser in place on smooth surfaces
- Rear cable organizer prevents cable clutter
Specifications
OVERVIEW
UPC Code | 037332190710 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
Color | Black; Gray |
Material of Construction | Plastic |
Maximum Weight Capacity (lbs.) | 40 |
Mounting Location | Desktop |
Shipping Dimensions (hwd / in.) | 3.35 x 11.02 x 13.78 |
Shipping Weight (lbs.) | 2.36 |
Unit Dimensions (hwd / in.) | 3,28 x 13.78 x 11 |
Unit Weight (lbs.) | 0.38 |
FEATURES & SPECIFICATIONS
Tools Necessary | No |
SPECIAL FEATURES
Cord Management | No |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Resources & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.