UPS Battery Pack for SV-Series 3-Phase UPS, +/-120VDC, 2 Cabinets - Tower, TAA, No Batteries Included
- Extends runtime of Tripp Lite SV-Series UPS systems using a +/-120VDC configuration
- Requires 40 user-supplied CSB HRL12280W (or equivalent) sealed lead acid batteries
- Hardwired installation with circuit breakers providing overcurrent protection
- Multiple battery cabinets may be connected in parallel to increase runtime
- Complies with Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
EBP240V2502NB
Have a Question?
Features
Typical Applications
- Extend the runtime of your compatible Tripp Lite UPS system in a data center or telecom network
- Connect multiple battery packs in parallel to further extend runtime for mission-critical equipment
Package Includes
- EBP240V2502NB UPS Battery Pack for SV-Series 3-Phase UPS w/o Batteries, 2 Cabinets
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332224576 |
INPUT
Input Phase | 3-Phase |
BATTERY
Expandable Runtime | No |
DC System Voltage (VDC) | +/- 120VDC |
UPS Connection | Hardwire (contractor supplies wiring - see Owner's Manual for requirements and installation information) |
PHYSICAL
External Battery Pack Form Factor | Tower |
Material of Construction | Steel |
Shipping Dimensions (hwd / in.) | 64.50 x 58.00 x 31.50 |
Shipping Weight (lbs.) | 1070.00 |
Unit Dimensions (hwd / in.) | 59 x 58 x 31.5 |
Unit Weight (lbs.) | 910 |
STANDARDS & COMPLIANCE
Certifications | Tested to UL 1778 CSA C22.2 NO. 107.1 (USA), CSA (Canada), CE EN 62040-1-2:2003, EN 60950-1 |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Resources & Downloads
Design Resources
Product Literature
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.