Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 3 ft.

Model Number: U326-003


Connects a USB3.0 enabled computer to a USB3.0 peripheral with Micro-B type connector
  • 3ft SuperSpeed USB 3.0 A to Micro-B Cable
  • 10 times faster than USB 2.0, with transfer rates up to 5 Gbps

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's 3ft, USB-A to Micro-B SuperSpeed USB 3.0 cable brings significant performance enhancements to the ubiquitous USB standard, while remaining compatible with the billions of USB enabled devices currently deployed in the market. SuperSpeed USB will deliver 10x the data transfer rate of Hi-Speed USB, up to 5Gbps, as well as improved power efficiency. USB 3.0 utilizes a bi-directional data interface rather than USB 2.0's half-duplex arrangement, where data can only flow in one direction at a time, giving a ten-fold increase in theoretical bandwidth.

Features

  • 3ft USB 3.0 SuperSpeed A-Male to Micro-B Male
  • SuperSpeed USB is 10 times faster than Hi-Speed USB, with transfer rates up to 5 Gbps.
  • SuperSpeed USB is a Sync-N-Go technology that minimizes user wait-time.
  • SuperSpeed USB will provide Optimized Power Efficiency...No device polling and lower active and idle power requirements.
  • SuperSpeed USB is backwards compatible with USB 2.0. Devices interoperate with USB 2.0 platforms. Hosts support USB 2.0 legacy devices.

System Requirements

  • Computers and Peripherals with USB 3.0 capabilities

Package Includes

  • 3ft USB 3.0 SuperSpeed A-Male to Micro-B Male
RoHS compliant

Specifications

OVERVIEW
UPC Code037332158123
INPUT
Cable Length (ft.)3
Cable Length (in.)36
PHYSICAL
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)5.5MM
ColorBlue
Material of ConstructionPVC
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.10
Shipping Weight (lbs.)0.20
Wire Gauge (AWG)28/24
ENVIRONMENTAL
Operating Temperature Range14 to 140 F (-10 to 60 C)
Storage Temperature Range-4 to 185 F (-20 to 85 C)
Relative Humidity10% to 85%, Non-Condensing
CONNECTIONS
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1USB 3.0 MICRO-B (MALE)
Connector PlatingNickel
Contact Plating  Gold
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps)
TechnologyUSB 3.0 (SuperSpeed); USB
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

Most mobile devices use USB cables to recharge their batteries. A USB 2.0 cable can provide up to 2.5 watts of power, sufficient to charge a phone or tablet. The new USB Power Delivery specification can provide up to 100 watts and it’s bi-directional, so a device can send or receive power. So, assuming a laptop requires a 60 watts charge, it could mean the end of bulky power adapters and proprietary charging cables. This available wattage will depend on the hardware and on the capabilities of the cable selected.

Additional FAQs may be available on the U326003 model support page.

Resources & Downloads

support icon

Do you own a
U326-003

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.