4-Port USB-C Hub, USB-C to 4x USB-A Ports, USB 3.0, Black
- USB-C 3.1 Type-C hub is compatible with all USB-C and Thunderbolt 3 devices
- Accepts up to 4 USB peripherals, turning your laptop into a mini workstation
- Supports USB 3.1 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
- Reversible USB-C plug connects in either direction for immediate no-fuss use
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
U460-004-4A-AL
Have a Question?
Features
Typical Applications
- Connect up to 4 USB peripherals, such as an external hard drive, MP3 player, power meter and printer
- Transfer files quickly to and from a USB thumb drive
- Attach a USB headset/microphone for recording your podcast
- Write a report using a USB keyboard with your tablet or Android smartphone
- Download photos from a digital camera
Package Includes
- U460-004-4A-AL USB 3.1 C Hub, 5 Gbps, Aluminum Housing
Specifications
OVERVIEW
UPC Code | 037332214010 |
Product Type | Hub |
Technology | USB; USB 3.1 (Gen 1) |
Host Connector | USB C (MALE) |
VIDEO
Number of Monitors Supported | 0 |
Extended Mode | No |
Mirror Mode | No |
DATA
Data Ports | (4) USB A (FEMALE) |
Data Ports Detail | (4) USB-A - USB 3.2 Gen 1 (5 Gbps) |
INPUT
Bus Powered | Yes |
Product Length (in.) | 8.5 |
Product Length (cm.) | 21.6 |
Product Length (ft.) | 0.71 |
Product Length (m.) | 0.22 |
BATTERY
Battery Charging (5V/1.5A Port) | No |
POWER
USB Power Delivery (PD) Charging Support | No |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Blue - Connection |
CHARGING
Charging Ports / Amps | (4) 1.5A |
PHYSICAL
Cable Jacket Rating | VW-1 |
Color | Black |
Material of Construction | Aluminum |
Shipping Dimensions (hwd / in.) | 0.00 x 0.00 x 0.00 |
Shipping Weight (lbs.) | 0.00 |
Unit Dimensions (hwd / in.) | 1.6 x 2.4 x 0.4 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.09 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 122 F (0 to 50 C) |
Storage Temperature Range | 14 to 167 F (-10 to 75 C) |
Relative Humidity | 0% to 85% RH, Non-Condensing |
BTUs | 2.4 BTU/Hr |
Power Consumption (Watts) | 0.7 |
CONNECTIONS
Ports | 4 |
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | (4) USB 3.0 A (FEMALE) |
Side B - Connector 2 | MICRO-USB B (FEMALE) |
Connector Plating | Nickel |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.1 Gen 1 (up to 5 Gbps) |
Driver Required | No |
STANDARDS & COMPLIANCE
Certifications | CE, FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Related Products
USB Cables
Model Number | Description | |
---|---|---|
![]() |
U322-003-BK | USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 3 ft. (0.91 m) |
![]() |
U322-006-BK | USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 6 ft. (1.83 m) |
![]() |
U322-010-BK | USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 10 ft. (3.05 m) |
Resources & Downloads
Product Literature
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.