Part Number: U422-003-G2
Connects a computer, laptop, tablet, smartphone or other device with a USB-C port to a device or peripheral with a Type-B port, such as a hub or external hard drive.
- USB 3.2 Gen 2 data transfer speeds up to 10 Gbps
- Reversible USB-C male connector for fast connection the first time
- Error-free signal quality and EMI/RFI protection
- Backward compatible with previous USB generations
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Recommended for smartphones, tablets, laptops, computers, external hard drives, hubs and other compatible devices
- Data transfer speeds up to 10 Gbps—20 times faster than USB 2.0
- USB-B male connector
- Backward compatible with previous USB generations
- Fumble-free reversible plug ensures fast, easy connection every time
- Foil and braid shielding for error-free signal quality and EMI/RFI protection
- Molded nickel-plated connectors and gold-plated contacts
- Integral strain relief for long life
- Rugged PVC jacket
System Requirements
- Device with a USB-C port
- Device with a USB Type-B port
Package Includes
- U422-003-G2 USB 3.2 Gen 2 (10 Gbps) Cable, USB-C to USB Type-B (M/M), 3 ft.
Specifications
OVERVIEW
UPC Code | 037332197375 |
Technology | Thunderbolt; USB 3.x |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | USB B (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
Connector Style | Straight |
PHYSICAL
Material of Construction | PVC |
Cable Jacket Color | Black |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 4.5MM |
Cable Length (ft.) | 3 |
Cable Length (in.) | 36 |
Shipping Dimensions (hwd / in.) | 9.00 x 6.00 x 0.50 |
Shipping Weight (lbs.) | 0.20 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
Storage Temperature Range | -4° to 185°F (-20° to 85°C) |
Relative Humidity | 10 to 85% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.2 Gen 2 (Up to 10 Gbps) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images