Part Number: U2BLOCK-A10-RD TAA
- Port blockers help prevent unwanted thumb drives and other devices from connecting
- Can only be locked and unlocked with U2BLOCK-A-KEY (sold separately)
- Compatible with all USB-A ports in computers, hubs and wall chargers
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
System Requirements
- Security key included with U2BLOCK-A-KEY
Package Includes
- (10) Port blockers
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332253606 |
Accessory Type | Port Blocker |
Accessory Class | USB Accessories |
INPUT
Product Length (in.) | 0.28 |
Product Length (cm.) | 0.713 |
Product Length (ft.) | 0.02339 |
Product Length (m) | 0.00713 |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | USB A (MALE) |
Connector Plating | Nickel |
Contact Plating | Nickel |
PHYSICAL
Color | Red |
Material of Construction | Metal, Stainless Steel, Nickel, Plastic |
Unit Packaging Type | Polybag |
ENVIRONMENTAL
Operating Temperature Range | -40° to 185°F (-40° to 85°C) |
Storage Temperature Range | -58° to 221°F (-50° to 105°C) |
Operating Humidity Range | 0 - 95 % RH, Non-Condensing |
Storage Humidity Range | 0 - 95 % RH, Non-Condensing |
STANDARDS & COMPLIANCE
Product Certifications | IEC/EN 62040 |
Product Compliance | RoHS; CE (Europe); REACH; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
U2BLOCK-A-KEY | USB-A Port Blockers with Reusable Key, 4 Pack |
Documents & Downloads
Declarations of Conformity
Product Images