Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB-C Dock, 4K HDMI, 3x USB-A Ports, Gbe, SD Card Reader, 100W PD 3.0


USB-C docking station with PD Charging adds HDMI, USB 3.0, Ethernet and memory card ports to your Chromebook, laptop or tablet. 

  • Converts audio/video signals from sources supporting USB-C DisplayPort Alt Mode
  • Supports UHD resolutions up to 4096 x 2160 (@ 30 Hz) for crystal-clear 4K x 2K video
  • Connects you to a wired 10/100/1000 Ethernet network when Wi-Fi is unavailable
  • Provides 20V 5A (100W) power output for fast-charging large-capacity mobile devices
  • Plug-and-play operation with no software required for easy, immediate installation
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

U442-DOCK5-GY New

Have a Question?
Contact Us

Features

Portable Docking Station Turns Your Device’s USB-C or Thunderbolt 3 Port into a Workstation
This USB-C dock with PD Charging expands the potential of your tablet, laptop, Chromebook, MacBook, smartphone or PC’s USB-C or Thunderbolt 3 port. It’s ideal for transmitting 4K video and digital audio to a large display, adding a thumb drive and other USB peripherals, powering and charging a PD Charging-compliant mobile device, connecting to a Gigabit Ethernet network and a lot more—all at the same time.

Supports USB-C DisplayPort Alternate Mode for Converting Audio/Video Signals
By connecting the built-in USB-C cable to a source device that supports USB DisplayPort Alt Mode, you can output 4K video and digital audio to an HDMI monitor, television or projector without installing special software drivers.

Transmits Crystal-Clear 4K Video and Digital Audio with True 4:4:4 Color
The U442-DOCK5-GY supports Ultra HD video resolutions up to 4096 x 2160 (4K x 2K) at 30 Hz with multi-channel sound and 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor. Connect the HDMI port to your display using an HDMI cable (such as Tripp Lite’s P568-Series, sold separately). A DVI display may also be connected using an HDMI to DVI adapter (Tripp Lite’s P566-Series, sold separately).

Connects Keyboards, Thumb Drives and Other USB Peripherals
Three USB-A hub ports accept USB peripherals, such as flash drives, mice, keyboards and printers, and provide 5V 2A (10W) of charging power when connected to a PD 3.0-compliant charger. They support fast USB 3.0 data transfer rates up to 5 Gbps (10 times faster than USB 2.0) and are backward compatible with USB 2.0 and USB 1.1 devices. One BC 1.2-compliant port provides up to 5V 1.5A (7.5W) of fast-charging power to mobile devices.

PD Charging Port Charges the Connected Chromebook, MacBook Pro or Other Device
The USB-C 100W Power Delivery (PD) port provides power and charging to the connected PD Charging-compliant device (such as a MacBook Pro, Chromebook or Android smartphone). Connect the device’s AC wall charger to the USB-C PD port, which supports power input up to 20V 5A (100W). That’s sufficient wattage to fast-charge, sync and power most high-capacity devices, including the MacBook Pro. This port can also be used for transferring data. PD 3.0 Fast Role Swap technology ensures all data and power connections remain stable if the wall charger becomes accidentally dislodged.

Accesses a Wired Gigabit Ethernet Network
The RJ45 port offers access to a Gigabit Ethernet network when Wi-Fi is unavailable or when a wired connection offers faster speeds. Connect using a UTP cable (Tripp Lite N201-Series Cat6 cables sold separately), and enjoy true 10/100/1000 Mbps Ethernet speeds for fast data transfers.

Allows External Memory Access
The memory card slots support Micro SD and SD/MMC cards for transferring data to and from your connected computer, laptop or tablet. Both slots may be used at the same time.

Built-In USB-C Cable Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connector plugs into a USB-C or Thunderbolt 3 port in either direction for a fumble-free connection every time.

Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play USB-C dock is specifically designed for use with the MacBook Pro, Google Chromebook Pixel and other laptops, tablets and devices equipped with a USB-C or Thunderbolt 3 port. It requires no software or drivers. It’s about the size of a smartphone, making it easy to pack into a pocket, backpack or laptop bag for multiport convenience wherever you go.

Typical Applications

  • Play video from your laptop or PC on an HDMI display, such as an HDTV or projector
  • Save data from your computer to a USB thumb drive or memory card
  • Access a wired Gigabit Ethernet network in a location with no or spotty Wi-Fi
  • Charge your notebook or laptop by connecting its wall charger to the USB-C PD Charging port
  • Connect a USB microphone/headset to record a podcast or listen to music
  • Write a report using a USB keyboard with your tablet or Android phone

Package Includes

  • U442-DOCK5-GY USB-C Portable Docking Station, Gray
  • Owner’s manual

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display device with HDMI or DVI* input
  • Ethernet network with speeds up to 1000 Mbps
*Requires adapter (sold separately)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332241016
OUTPUT
Charging Ports / Amps(1) 1.5A; (1) 5A
INPUT
Built-In Cable Length (ft.)0.34
Built-In Cable Length (m)0.12
Built-In Cable Length (in.)4.72
Bus Powered  Yes
BATTERY
Battery Charging (1.2 Port)Yes
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsWhite (Power) and Orange (Activity)
PHYSICAL
Cable Jacket RatingVW-1
ColorGray
Material of ConstructionAluminum
Unit Dimensions (hwd / in.)0.5 x 4.1 x 1.9
Unit Packaging TypeBox
Unit Weight (lbs.)0.25
ENVIRONMENTAL
Operating Temperature Range32 to 113 F (0 to 45 C)
Storage Temperature Range14 to 158 F (-10 to 70 C)
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)USB-A: 5V 2A (10W) when connected to a PD 3.0 compliant charger; USB-C: 20V 5A (100W)
COMMUNICATIONS
Network Speed1Gbps
IEEE Standards Supported802.3; 802.3az; 802.3u; 802.3x
CONNECTIONS
Ports8
Dock ConnectorsUSB-C Data/ PD Charge, (x3) USB-A, Micro SD Memory Card, SD/MMC Memory Card, HDMI, RJ45
Side A - Connector 1USB C (MALE)
Side B - Connector 1HDMI (FEMALE); USB 3.0 A (FEMALE); USB C (FEMALE)
Side B - Connector 2RJ45 (FEMALE)
Side B - Connector 3MICRO SD (FEMALE); SD (FEMALE); (2) USB 3.0 A (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
Max Supported Video ResolutionHDMI: 4096 x 2160, including 3840 X 2160 (4K X 2K) @ 30HZ
HDMI Specification1.4
HDCP Specification1.4
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredNo
Recommended Category CableCat5/Cat5e/Cat6 Cables
USB Power Delivery (PD) Charging SupportYes
Auto MDIX Support  Yes
Full Duplex Support  Yes
Suspend Mode Support  Yes
Remote Wakeup SupportYes
TechnologyCat5/5e; Cat6; HDMI; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); PD Charging
SD Card SpecificationSD; Micro SD
USB Power Delivery (PD) Charging Specification3.0
Chroma Sub Sampling4:2:2; 4:4:4
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N201-010-BK | Network Cables & Adapters N201-010-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 10 ft.
N201-003-BK | Network Cables & Adapters N201-003-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 3 ft.
N201-006-BK | Network Cables & Adapters N201-006-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 6 ft.
Copper Network Cables
  Model Number Description
N201-006-BK | Copper Network Cables N201-006-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 6 ft.
N201-003-BK | Copper Network Cables N201-003-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 3 ft.
N201-010-BK | Copper Network Cables N201-010-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 10 ft.
Digital Signage & Audio/Video
  Model Number Description
P566-006 | Digital Signage & Audio/Video P566-006 HDMI to DVI Cable, Digital Monitor Adapter Video Converter Cable (HDMI to DVI-D M/M), 6 ft.
P568-003 | Digital Signage & Audio/Video P568-003 High Speed HDMI Cable, Digital Video with Audio, UHD 4K, (M/M), Black, 3 ft.
P568-006 | Digital Signage & Audio/Video P568-006 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft.
P568-010 | Digital Signage & Audio/Video P568-010 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft.
USB, Lightning & FireWire
  Model Number Description
U322-003-BK | USB, Lightning & FireWire U322-003-BK USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 3 ft.
U322-006-BK | USB, Lightning & FireWire U322-006-BK USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 6-ft
U326-003-BK | USB, Lightning & FireWire U326-003-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft.
U326-006-BK | USB, Lightning & FireWire U326-006-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6-ft
U420-003-G2-5A | USB, Lightning & FireWire U420-003-G2-5A USB-C Cable (M/M) - USB 3.1, Gen 2 (10 Gbps), 5A Rating, Thunderbolt 3 Compatible, 3 ft.
USB Cables
  Model Number Description
U420-003-G2-5A | USB Cables U420-003-G2-5A USB-C Cable (M/M) - USB 3.1, Gen 2 (10 Gbps), 5A Rating, Thunderbolt 3 Compatible, 3 ft.

Resources & Downloads

support icon

Do you own a
U442-DOCK5-GY

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.