USB-C to 3.5 mm Stereo Audio Adapter - USB 3.1 Gen 1 (5 Gbps), PD 3.0, Silver
Part Number: U437-001-C
- Adds a 3.5 mm headphone/mic port to a device that comes without a stereo audio jack
- USB-C PD 3.0 port supports 20V 3A (60W) power output for charging connected device
- Compact aluminum housing fits into a laptop bag for easy listening anywhere
- Reversible USB-C plug connects in either direction for immediate no-fuss use
- Plug-and-play operation with no software required for speedy installation
- 3-year limited warranty
Features
System Requirements
- Source device with USB-C port that supports USB digital audio
- Microphone, headphones, earbuds and/or speakers with 3.5 mm plug
- Windows 10, Mac OS 8.6 or above, Linux, Chrome OS or Android operating system
Package Includes
- U437-001-C USB-C to Stereo Audio Adapter, Silver
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332253903 |
Technology | Stereo Audio |
AUDIO
Audio Specification | Digital Hi-Res Audio |
INPUT
Built-In Cable Length (ft.) | 0.295 |
Built-In Cable Length (in.) | 3.54 |
Bus Powered | Yes |
Product Length (in.) | 6.20 |
Product Length (cm.) | 15.75 |
Product Length (ft.) | 0.516 |
Product Length (m.) | 0.157 |
BATTERY
Battery Charging (5V/1.5A Port) | Yes |
POWER
USB Power Delivery (PD) Charging Support | Yes |
USB Power Delivery (PD) Charging Specification | 3.0 |
CHARGING
Total Charging Watts | 60 |
Charging Ports / Amps | 3A |
PHYSICAL
Color | Silver |
Material of Construction | Polycarbonate, ABS, Aluminum |
Cable Jacket Material | TPE |
Cable Outer Diameter (OD) | 3.2 mm |
Cable Length (ft.) | 0.295 |
Shipping Dimensions (hwd / in.) | 0.78 x 4.72 x 3.94 |
Shipping Weight (lbs.) | 0.79 |
Unit Dimensions (hwd / in.) | 0.374 x 1.751 x 1.141 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.05 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 113 °F (0 to 45 °C) |
Storage Temperature Range | 14 to 158 °F (-10 to 70 °C) |
Operating Humidity Range | 10 - 85 %, RH, Non-Condensing |
Storage Humidity Range | 5 - 90 %, RH, Non-Condensing |
Power Provided to Connected Device(s) | 20V / 3A (60W) |
CONNECTIONS
Number of Ports | 2 |
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | USB C (FEMALE) |
Side B - Connector 2 | 3.5MM (FEMALE) |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.1 Gen 1 (up to 5 Gbps) |
Quick Charge Compliant | 2.0 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; WEEE; FCC (USA) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P312-003 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 3 ft. (0.91 m) |
![]() |
P312-006 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) |
USB Cables
Model Number | Description | |
---|---|---|
![]() |
U420-003-G2-5A | USB-C Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), 5A (100W) Rating, Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
![]() |
U420-C03-G2-5A | USB-C Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), 5A (100W) Rating, USB-IF Certified, Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images