Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Internal Battery Pack - Compatible with select SmartOnline 20kVA, 30kVA, 40kVA 3-Phase UPS System & SUBF2030 External Battery Frame

Model Number: SURBC2030


  • Internal Battery Pack offers extended runtime operation for select Tripp Lite SmartOnline 20, 30 and 40kVA 3-Phase UPS Systems & SUBF2030 External Battery Frame
  • Simple installation scheme with pre-wired and assembled batteries
  • 1-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The SURBC2030 Internal Battery Pack is a set of two pre-wired strings of internal batteries that are designed to be installed within the internal battery compartment for select Tripp Lite SmartOnline 20, 30 and 40kVA 3-Phase UPS System or SUBF2030 External Battery Frame. When installed as directed, the two assembled battery strings that make up a SURBC2030 maintain a nominal battery voltage of 240V DC. The SURBC2030 also serves as a replacement for existing internal battery packs.

Features

  • Set of two pre-wired strings of internal batteries that are designed to be installed within the internal battery compartment of select Tripp Lite SmartOnline 20, 30 and 40kVA 3-Phase UPS System or SUBF2030 External Battery Frame
  • When installed as directed, the two assembled battery strings that make up a SURBC2030 maintain a nominal battery voltage of 240V DC
  • Also serves as a replacement for existing internal battery packs

Package Includes

  • SURBC2030 Internal Battery Pack (set of two pre-wired battery strings)
  • Instruction and installation manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332141743
INPUT
Input Phase3-Phase
BATTERY
DC System Voltage (VDC)240
UPS ConnectionIncluded cabling
PHYSICAL
External Battery Pack Form FactorTower
Shipping Dimensions (hwd / in.)18.00 x 20.00 x 31.00
Shipping Weight (lbs.)168.00
Unit Dimensions (hwd / in.)Each of the two battery strings measures - 8 x 6 x 27
Unit Weight (lbs.)123.00
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Accessories

UPS Battery Packs
  Model Number Description
SUBF2030 | UPS Battery Packs SUBF2030 External Battery Frame for Extended Runtime for select SmartOnline 20kVA & 30kVA 3-Phase UPS Systems
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.