Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartRack 2U Cantilever Double-sided Fixed Shelf (60 lb/27 kg capacity each side; 36 in./914 mm depth)

Model Number: SRSHELF2PX2


  • Double sided, Fixed Shelf, 2U Cantilever Mount. Required mounting hardware included
  • 2- or 4-post rack compatible
  • 18-inch shelf depth on each side
  • Double sided, Cantilever Shelf supports extra deep equipment
  • Cold rolled steel with black finish
  • 5-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's SmartRack SRSHELF2PX2 is a 2U cantilever mount fixed shelf. The cantilever shelf supports monitors and other equipment with a 120lb capacity. The shelf is compatible with 2- or 4-post rack enclosure cabinets. The SRSHELF2PX2 is 36 inches in depth. Required mounting hardware is included.

Features

  • Double sided 2U cantilever mount fixed shelf
  • Cantilever shelf supports monitors and other equipment with a 120lb capacity
  • Shelf is compatible with 2 or 4 post rack enclosure cabinets
  • SRSHELF2PX2 is 36 inches in depth.
  • Required mounting hardware is included

Package Includes

  • Shelf and mounting hardware
RoHS compliant

Specifications

OVERVIEW
UPC Code037332184061
PHYSICAL
Shipping Dimensions (hwd / in.)5.20 x 21.70 x 20.00
Shipping Weight (lbs.)13.00
Unit Dimensions (hwd / in.)3.5 x 19 x 19.25
Unit Weight (lbs.)12
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Resources & Downloads

support icon

Do you own a
SRSHELF2PX2

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.