Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

TAA SmartPro 120V 3kVA 2.25kW Line-Interactive Sine Wave UPS, 2U, Extended Run, Network Card Options, LCD, USB, DB9

Model Number: SM3000RM2UTAA


  • 3kVA / 3000VA / 2250W line interactive 2U rack/tower UPS, Sine Wave
  • Extended runtime options up to 1600W, Interactive LCD interface
  • USB, RS232, EPO and slot for network management card options
  • 120V NEMA L5-30P input, 8 NEMA 5-15/20R & 1 L5-30R outlets
  • TAA Compliant for GSA Schedule purchases
  • To use the Auto Probe feature, this product requires a WEBCARDLX network interface (sold separately) running LX firmware update 15.5.2 or later
  • 2-year limited warranty

Overview

Tripp Lite SmartPro Line Interactive UPS with enhanced LCD interface offers network-grade power protection for critical server, network and telecommunications equipment. Line Interactive Uninterruptible Power Supply (UPS) with built-in Auto-Voltage Regulation (AVR) actively corrects brownouts and overvoltages back to usable levels while maintaining a full battery charge in case of power failure. Tripp Lite's unique configuration excels in exceptionally poor-power environments with two separate levels of voltage boost to correct both slight undervoltages and severe brownout conditions. Interactive LCD interface reports UPS operating mode, detailed UPS and site-power data, plus enables a variety of UPS setup and configuration options. Super-fast switchover from line to battery power occurs within milliseconds to maintain operation of connected equipment without interruption or reboot. 98% line-mode efficiency offers reduced heat emissions and operating costs. Network management interfaces support communications via USB, RS-232 and slot for network management card options. HID-compliant USB port enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Network communications ports enable detailed monitoring of equipment load levels, self-test data and utility power conditions. PowerAlert UPS monitoring and auto shutdown software is available via free download. Switched output load banks enable scheduled and real-time remote reboot and load shedding of select outlets. Emergency Power Off (EPO) interface. LCD display panel easily rotates for viewing in rackmount or tower configurations. Audible alarm with push-button momentary alarm-cancel and silent-mode configuration options. Programmable self-test. Field-replaceable, hot-swappable battery modules.

Features

  • Federal Trade Agreements Act / TAA compliant for GSA schedule purchases
  • Tripp Lite SM3000RM2UTAA line interactive 2U rack/tower UPS with 3000VA / 3kVA capacity (1600W maximum load with external battery packs)
  • Line interactive UPS with Automatic Voltage Regulation (AVR) corrects brownouts and overvoltages from 83 to 145V
  • NEMA L5-30P input plug; 8 NEMA 5-15/20R and 1 L5-30R output receptacles, Two independently switchable output load banks
  • Maintains uninterrupted operation of connected networking equipment during blackouts, surges, brownouts and overvoltages
  • High 98% efficiency rating in line-power mode offers reduced power consumption and BTU emissions
  • Internal batteries offer 10 minutes at 50% load (1125W) and 3.5 minutes at 100% load (2250W)
  • Extended runtime is available with optional BP48V242UTAA (limit 1), BP48V24-2U (limit 1), BP48V60RT-3U (multi-pack compatible), BP48V60RT3UTAA (multi-pack compatible), and BP48V27-2US (multi-pack compatible) external battery packs (max output de-rates to 1600 watts with external batteries)
  • External battery configurations require the use of Tripp Lite's External Battery Configuration Software (see manual)
  • Hot-swappable, user-replaceable internal batteries and external battery packs can be replaced with no disruption to connected equipment
  • Front panel LCD monitoring screen with MODE and ENTER buttons reports operating mode with 5-bar battery charge graphic, plus 7 selectable screens of detailed UPS and site power information
  • LCD interface also supports a number of advanced user setup and operating preferences
  • Ships with 4 post rackmount installation hardware; Optional 2POSTRMKITWM enables 2 post rackmount/wallmount installation; Optional 2-9USTAND enables tower placement
  • Built-in USB, RS-232 and slot for network management card options; Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX and SNMPWEBCARD
  • HID-compliant USB port enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
  • Built-in Emergency Power Off (EPO) interface with cable

Package Includes

  • SM3000RM2UTAA UPS System
  • USB, Serial & EPO cabling
  • 4-post rackmount installation kit
  • Owner's manual
TAA compliant Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332184207
UPS TypeLine-Interactive
OUTPUT
Output Volt Amp Capacity (VA)3000
Output kVA Capacity (kVA)3.00
Output Watt Capacity (Watts)2250
Output kW Capacity (kW)2.25
Power Factor  0.75
Nominal Voltage Details120v nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Line Mode)-14%, +6%
Output Voltage Regulation (Battery Mode)+/- 5%
Load Management Receptacles  Two switchable single-outlet load banks
Output Circuit BreakersTwo 20A output breakers protect 4 5-15/20R outlets each
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Output Capacity DetailsOutput is reduced to 1600 watts maximum when used with external battery packs
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(8) 5-15/20R; (1) L5-30R
Individually Controllable Load Banks  Yes
INPUT
Rated input current (Maximum Load)24A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection TypeL5-30P
UPS Input Cord Length (ft.)10
Recommended Electrical Service30A 120V
Input PhaseSingle-Phase
BATTERY
Full Load Runtime (min.)  3.5 min. (2250w)
Half Load Runtime (min.)  10 min. (1125w)
Expandable Battery RuntimeExtended runtime supported via optional external battery packs
External Battery Pack Compatibility   BP48V24-2U (limit 1); BP48V242UTAA (limit 1); BP48V27-2US (multi-pack compatible); BP48V60RT-3U (multi-pack compatible); BP48V60RT3UTAA (multi-pack compatible)
DC System Voltage (VDC)48
Battery Recharge Rate (Included Batteries)Less than 4.5 hours from 10% to 90%
Internal UPS Replacement Battery Cartridge RBC94-2U 
Battery AccessFront panel battery access door
Battery Replacement DescriptionHot-swappable, user replaceable batteries
Expandable RuntimeYes
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 145
Overvoltage Correction  Input voltages between 127 and 145 are reduced by 12%
Undervoltage Correction  Input voltages between 108 and 96 are boosted by 12%
Severe Undervoltage CorrectionInput voltages between 83 and 95 are boosted by 24%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayFront panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options)
Switches3 pushbutton switches control OFF / ON power status, MODE selection and MUTE / ENTER control functions
Alarm Cancel OperationPower-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible AlarmAudible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating570
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL or Ethernet
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Cooling MethodFan
Included Mounting Accessory DescriptionIncluded 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount (2POSTRMKITWM); 2-4 post front rail rackmount (UPSHDEARKIT); 4 post rackmount short-depth (4POSTRAILKITWM); Tower (2-9USTAND); Wallmount (2POSTRMKITWM)
Minimum Required Rack Depth with External Battery Pack (cm)67
Minimum Required Rack Depth with External Battery Pack (in.)26.46
Minimum Required Rack Depth without External Battery Pack (cm)63
Minimum Required Rack Depth without External Battery Pack (in.) 24.96
Optional Mounting Accessory NotesOptional 2-9USTAND enables upright tower UPS placement; 2POSTRMKITWM enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm); UPSHDEARKIT enables installation in 2 or 4-post racks using front vertical rails only, without rear support
Primary Form FactorRackmount
Primary UPS Depth (mm)494
Primary UPS Height (mm)88
Primary UPS Width (mm)440
Rack Height2U
Shipping Dimensions (hwd / in.)8.50 x 24.50 x 21.80
Shipping Weight (lbs.)81.00
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)3.46 x 17.32 x 19.46
UPS Power Module Weight (kg)28.49
UPS Power Module Weight (lbs.)62.8
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  189
Battery Mode BTU / Hr. (Full Load)  1356
AC Mode Efficiency Rating (100% Load)98%
Operating Elevation (ft.)0-3000m / 0-10,000 ft.
Operating Elevation (m)0 - 3000 m
COMMUNICATIONS
Communications InterfaceUSB (HID enabled); DB9 Serial; Slot for SNMP/Web interface
Network Management CardsSNMPWEBCARD; TLNETCARD; WEBCARDLX 
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB and DB9 cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools CompatibilityNUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at http://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite
LINE / BATTERY TRANSFER
Transfer Time  5 milliseconds (AC to battery); 1 millisecond (battery to AC)
Low Voltage Transfer to Battery Power (Setpoint)83
High Voltage Transfer to Battery Power (Setpoint)145
SPECIAL FEATURES
Grounding LugIncludes back panel grounding lug
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesHot swappable batteries
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS; Individually controllable load banks
CERTIFICATIONS
UPS CertificationsMeets FCC Part 15 Category A (EMI); ROHS (Restriction of Hazardous Substances); TAA Compliant; Tested to CSA (Canada); Tested to NOM (Mexico); Tested to UL1778 (USA)
UPS Certification DetailsSAFETY STANDARD (U.S.) - UL1778:2014 (5th Ed) R10.17; SAFETY STANDARD (CANADA) - CAN/CSA-C22.2 No. 107.3-14 (3rd Ed) + GI1 / FCC/ICES COMPLIANT - CLASS A
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

In Economy Mode, the UPS increases efficiency by implementing dynamic double conversion, which means it suspends or resumes double conversion automatically as the quality of input power changes. For a full explanation of Economy Mode, click here

Additional FAQs may be available on the SM3000RM2UTAA model support page.

Accessories

UPS Battery Packs
  Model Number Description
BP48V24-2U | UPS Battery Packs BP48V24-2U External 48V 2U Rack-mount Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V24-2U)
BP48V27-2US | UPS Battery Packs BP48V27-2US External 48V 2U Rack/Tower Battery Pack for select UPS Systems (BP48V27-2US)
BP48V60RT-3U | UPS Battery Packs BP48V60RT-3U External 48V 3U Rack/Tower Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V60RT-3U)
UPS Accessories
  Model Number Description
2POSTRMKITWM | UPS Accessories 2POSTRMKITWM 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems
UPSHDEARKIT | UPS Accessories UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit
2-9USTAND | UPS Accessories 2-9USTAND 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems
Management Hardware
  Model Number Description
SNMPWEBCARD | Management Hardware SNMPWEBCARD SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems
TLNETCARD | Management Hardware TLNETCARD SNMP/Web/Modbus Management Accessory Card for compatible Tripp Lite UPS Systems
WEBCARDLX | Management Hardware WEBCARDLX Web Management Accessory Card
Power Distribution Units (PDUs)
  Model Number Description
PDU1220 | Power Distribution Units (PDUs) PDU1220 2.4kW Single-Phase 120V Basic PDU, 13 NEMA 5-15/20R Outlets, NEMA 5-20P Input, 15 ft. Cord, 1U Rack-Mount
Rack Accessories
  Model Number Description
4POSTRAILKITWM | Rack Accessories 4POSTRAILKITWM 4-Post 1U Universal Adjustable Rack-Mount Shelf Kit for Wall-Mount Racks
UPSHDEARKIT | Rack Accessories UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit
USB, Lightning & FireWire
  Model Number Description
U022-010 | USB, Lightning & FireWire U022-010 USB 2.0 A/B Cable (M/M), 10-ft.
USB Cables
  Model Number Description
U022-010 | USB Cables U022-010 USB 2.0 A/B Cable (M/M), 10-ft.

Extended Warranties

Part Number Description
WEXT1M 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2M 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3M 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.