Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

12-Outlet Foldable Power Strip with 2 Pivots, 120V, 12A, 15-ft. Cord, 5-15P, 36 in.

Model Number: PSF3612


Foldable design is ideal for using around corners and tight spaces, by multiple users, or anywhere you need a flexible power strip that can fold in half to accommodate multiple environments.
  • Foldable, dual pivot 36-in mountable housing
  • 12 standard NEMA 5-15R outlets and a 15 ft. power cord
  • Lighted, covered On/Off switch and 12-amp circuit breaker
  • Sturdy construction and heavy-duty, all-metal housing

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The PSF3612 provides a 12-amp, 120v power strip with 12 standard NEMA 5-15 outlets in a rugged, all-metal, mountable housing that folds in the middle. It allows for both vertical and horizontal mounting with additional mounting clips to ensure the pivots stay in place. The PSF3612 is ideal for a variety of uses including office, rack-mount, workbench, industrial and telecom applications. With a NEMA 5-15P, 15-ft. power cord, you don't have to install it next to outlets you already have; it can be mounted across the room and deliver reliable power where you need it most. With foldable dual pivots, the PSF3612 can go around corners, be used by more than 1 person, and fit in smaller spaces. A lighted and covered On/Off switch helps prevent accidental shut-offs, while a 15-amp circuit breaker guards against dangerous circuit overloads. Its sturdy all-metal extruded aluminum housing stands up to demanding network, laboratory or factory environments.

Features

Multi-Outlet, Foldable Power Distribution: Featuring 12 outlets compatible with all standard electrical equipment, the PSF3612 is an ideal solution for applications or locations that require power to many devices simultaneously. With a foldable, dual pivots, the PSF3612 can go around corners, be used by more than 1 person, and fit is smaller spaces. The 36-in. housing has separate outlet spacing for each section of strip, allowing enough room for most AC adapters and transformers.

Vertical or Horizontal Mounting: With vertical or horizontal installation, a rugged housing and plenty of outlets, Tripp Lite's PSF3612 is ideal for point-of-sale and retail display applications as it provides reliable, consistent power service for multiple devices. Tripp Lite's power outlet strips can also be used in home office, workbench and rack enclosure applications. The included mounting hardware allows the PSF3612 to be installed wherever reliable, multi-outlet power distribution is required. Extra mounting clips ensure the pivot stays in place.

Extra Long Power Cord: Install the PSF3612 far away from its power source and provide power distribution to previously un-powered areas with the extra long, 15-ft. power cord. The PSF3612 can be mounted in a different area, or a completely different room from where it draws AC power, putting you in control of getting reliable power service where you need it most.

Premium Safety Features: The lighted On/Off switch features a translucent cover that eliminates accidental shut-offs while still allowing you to see whether the PSF3612 is operational with a glance. A built-in, 12-amp circuit breaker prevents dangerous circuit overloads that could damage equipment. The breaker immediately shuts off AC input to the PSF3612 when it detects that the equipment load is drawing too much power.

Heavy-Duty Housing: The PSF3612's rugged, all-metal housing is durably constructed making it a great solution for industrial, retail display and workbench applications.

Package Includes

  • PSF3612
  • Mounting hardware
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332187949
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1500
Output Receptacles(12) 5-15R
Circuit Breaker (amps)12
Transformer Accommodation(6) Yes
Outlet Spacing1.18-in. 1st segment; 2.0-in. 2nd segment; 2.25-in. 3rd segment
Right-Angle OutletsNo
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service15A 120V
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)15
Integrated Cord ClipNo
USER INTERFACE, ALERTS & CONTROLS
SwitchesLighted 2 position switch controls power to all outlets
Locking Switch CoverTransparent on/off switch cover prevents accidental turn-off
PHYSICAL
Anti-Microbial ProtectedNo
ColorSilver
Color (AC Line Cord)Black
Form Factors SupportedSupports vertical or horizontal mounting in rack enclosures, raceways and a variety of other applications
Included Mounting AccessoriesIncludes mounting clips
Integrated Keyhole Mounting SlotsNo
Material of ConstructionAluminum
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)2.40 x 4.60 x 41.20
Shipping Weight (lbs.)4.40
Unit Dimensions (hwd / in.)1.77 x 1.69 x 37.24
Unit Weight (lbs.)1.64
CERTIFICATIONS
CertificationsUL 60950
CanadacUL
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

The master switch on Tripp Lite power strips is designed to work each time it is used. In the event that the switch does not respond when toggled, the unit requires replacement. Follow these instructions to verify that the switch is or is not working properly: 1. Remove any equipment still plugged into the unit. 2. Be sure that the master switch is in the OFF position, when applicable. 3. Unplug the unit from the AC power source. 4. If your unit has a circuit breaker, check to make sure it is reset. 5. For GFCI-equipped models (TLM609GF, TLM812GF, and TLM825GF), reset the GFCI input plug. 6. The power strip requires a working 120V AC power source that provides computer-grade power. Check the 120V AC power source by plugging a different device into the outlet. After verifying that the AC source outlet is passing power, plug the power strip into the outlet. 7. With the power strip plugged into the AC source, toggle the master switch to the ON position, when applicable. 8. Attach a small device, such as an alarm clock or radio, to the power strip to test if the unit is passing power from each outlet. If, after you have followed these steps, the master switch is still not operating properly, the unit requires replacement.

Additional FAQs may be available on the PSF3612 model support page.

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.