12 Right-Angle Outlet Vertical Power Strip, 120V, 15A, 15 ft. (4.57 m) Cord, 5-15P, 36 in.
- 12 right-angle receptacles
- Convenient and safe covered, on/off switch
- 15-amp circuit breaker
- 15-ft. cord with right angle plug
- 36-in. length
- This product is covered by a Lifetime Limited Warranty (coverage details)
PS3612RA
Have a Question?
Features
- Sturdy all-metal 36-inch corded strip format with 2.638 inch center-to-center outlet spacing
- Includes 12 right-angle NEMA 5-15R receptacles
- Ideal for horizontal or vertical raceway style power distribution in office, workbench, industrial, networking and telecom applications
- Lighted power switch with locking transparent cover prevents accidental shutoff
- 15 amp electrical capacity with circuit breaker
- 120V AC, 50/60Hz electrical compatibility
Specifications
OVERVIEW
UPC Code | 037332187468 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 15A 120V |
Input Cord Gauge Type | 14 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 15 |
Integrated Cord Clip | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output (Watts) | 1800 |
Output Receptacles | (12) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (12) Yes |
Right-Angle Outlets | Yes |
Outlet Spacing | 2.638 in. |
USER INTERFACE, ALERTS & CONTROLS
Switches | Lighted 2 position switch controls power to all outlets |
Locking Switch Cover | Transparent on/off switch cover prevents accidental turn-off |
PHYSICAL
Antimicrobial Coating | No |
Color | Silver |
Color (AC Line Cord) | Black |
Form Factors Supported | Supports horizontal or vertical raceway style power distribution in office, workbench, industrial, networking and telecom applications |
Included Mounting Accessories | Includes mounting clips |
Integrated Keyhole Mounting Slots | No |
Material of Construction | Aluminum |
Outlets Measurement (Center to Center) | 67mm |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 2.40 x 4.60 x 40.00 |
Shipping Weight (lbs.) | 4.00 |
Unit Dimensions (hwd / in.) | 1.25 x 1.50 x 36 |
Unit Weight (lbs.) | 3.23 |
STANDARDS & COMPLIANCE
Canada | cUL |
UL1363 (Power Tap) | UL1363 |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Power Strips
Model Number | Description | |
---|---|---|
![]() |
PSSS2C | Mounting Clamps for Tripp Lite PS- and SS-Series Bench-Mount Power Strips - Pack of 2 |
Resources & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.