Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
16-Port USB Charging Station with Syncing, 230V, 5V 40A (200W) USB Charger Output, 2U Rack-Mount
2U rack-mountable USB charger with integrated hub charges and syncs up to 16 tablets, smartphones and other mobile devices. Recommended for schools, offices and other environments where multiple USB devices are used.
- Maximum charge output of 2.4A per USB port
- Supports USB 2.0 data transfer rates up to 480 Mbps
- Syncs any USB device using its compatible software
- Enables future software upgrades to support newer devices
- Mounts in 2U of EIA-standard 19 in. rack
- 2-year limited warranty
Features
- Recommended for schools, offices and other environments where multiple USB devices are used
- Compatible devices include iPad, iPod, iPhone and Android tablets and smartphones
- Provides up to 5V, 2.4A (12W) of charging power to each port
- LED indicators signal ports in use
- Backward compatible with previous USB generations
- Supports data transfer rates up to 480 Mbps
Also Syncs Devices via Connected Computer
- Syncs USB devices using its compatible software, such as iTunes or Apple Configurator
- Included USB cable connects USB-B port and computer's USB-A port
Mini-USB Firmware Port
- Enables future software upgrades to support newer devices
Easy Installation and Connection
- Mounts in 2U of EIA-standard 19 in. rack using included hardware
- Also installs on level surface using included rubber feet
- Conveniently configures for professional, educational or personal installation
- 10-ft. (3.05 m) BS 1363 to C13 and CEE 7/7 to C13 power cords included
- Durable steel housing
TAA-Compliant
- Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- Tablet, smartphone or other smart device with USB port
- Computer with available USB port (if syncing)
Package Includes
- U280-016-RMINT 16-Port USB Charging Station
- BS 1363 (U.K.) to C13 power cord, 10 ft.
- CEE 7/7 (Schuko) to C13 power cord, 10 ft.
- USB 2.0 A/B cable, 6 ft.
- (4) Rubber mounting feet
- Mounting hardware
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332193544 |
Product Type | Multi-Device Charger |
Charging Form Factor | Rack Mount |
Functions | Charge; Sync |
Device Compatibility | Tablet; Phone |
Technology | USB 2.0 (High Speed) |
Device Slots | 16 |
INPUT
Nominal Input Voltage(s) Supported | 230V AC |
Input Connection Type | IEC320-C14 |
Voltage Compatibility (VAC) | 230 |
Input Frequency | 50 / 60 Hz |
Input Plug Type | C14 |
Input Cord Length (ft.) | 10 |
Input Current | 2.5A |
OUTPUT
Output Capacity | 5V 40A (200W) |
POWER
Power Consumption (Watts) | 56 |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green (16x USB Charging, 1x Sync) |
CHARGING
Number of Charging Ports | 16 |
Total Charging Amps | 40A |
Total Charging Watts | 200 |
Charging Method | USB |
Charging Port Type | USB A (FEMALE) |
Charging Ports Details | Pass through |
Charging Ports / Amps | (16) 2.4A |
Overcharge Protection | Yes |
Charging Amps per Port | 2.4A |
PHYSICAL
Color | Black |
Material of Construction | Steel |
Shipping Dimensions (hwd / in.) | 7.80 x 16.70 x 19.00 |
Shipping Weight (lbs.) | 15.90 |
Unit Dimensions (hwd / in.) | 3.4 x 17.3 x 11.9 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 10.1 |
Number of Shelves | 0 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 F (0 to 40 C) |
Storage Temperature Range | 5 to 122 F (-15 to 50 C) |
Relative Humidity | 5% to 95% RH, Non-Condensing |
BTUs | 191.1 BTU/Hr (Full load) |
CONNECTIONS
Number of Ports | 16 |
Side A - Connector 1 | (16) USB A (FEMALE) |
Side A - Connector 2 | USB B (FEMALE) |
Side A - Connector 3 | MICRO-USB B (FEMALE) |
Side B - Connector 1 | IEC-320-C14 |
FEATURES & SPECIFICATIONS
Cord Management | No |
Driver Required | No |
EMI/RFI Line Noise Protection | Yes |
Locking | No |
IP68 Rated | No |
Built-In Circuit Breaker | Yes |
Overcurrent Protection | Yes |
Flow-Through Ventilation | Yes |
UV Sterilization | No |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 60950-1 (Canada); IEC 60950-1; NOM (Mexico); UL 60950-1 |
Product Compliance | RoHS; REACH; FCC Part 15 Class B (USA); UKCA |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
CATEGORY PAGE FILTERS (Y/N ONLY)
External Receptacle | No |
Questions & Answers
More Q&As may be available on the U280016RMINT model support page.
Documents & Downloads
Product Literature
Declarations of Conformity
Product Images