Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

2-Port DVI Dual-Link / USB KVM Switch with Audio and Cables


  • Control 2 computers with a single DVI monitor, USB keyboard and USB mouse
  • Supports DVI Dual Link resolution 2560 x 1600
  • 2 sets 6ft cables included
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

B004-DUA2-HR-K

Have a Question?
Contact Us

Overview

The B004-DUA2-HR-K is a 2-Port, DVI Dual Link / USB KVM Switch with audio and USB 2.0 peripheral sharing. It allows you to access, control, boot and reboot two computers from a single USB keyboard, USB mouse, and monitor. Switching between connected computers is quick and simple using keyboard hotkeys or pushbuttons. An independent audio/mic and USB peripheral switching function allows for an uninterrupted experience. A computer can be printing on a printer connected to one of the USB 2.0 peripheral ports, while you listen to audio from and access another computer; all at the same time.

The B004-DUA2-HR-K uses DVI-I technology, allowing for the transmission of a Dual Link digital (up to 2560x1600) or analog (up to 2048 x 1536) signal. A DVI to VGA adapter, such as Tripp Lite's P126-000, is required for conversion to an analog monitor. Whichever you use, full time DDC support provides the necessary EDID information required for optimal video performance on Windows 7 and other operating systems. Compatible with all major operating systems. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

  • 2-Port DVI Dual Link/USB KVM switch with 7.1 channel surround-sound audio and USB 2.0 peripheral sharing (B004-DUA2-HR-K)
  • Built-in 2-Port USB 2.0 hub allows USB devices to be shared amongst computers connected to the KVM switch
  • 3.5 mm Mini Stereo Speaker and Microphone jacks allow a single microphone to provide audio input to each of the connected computers, and let you listen to the audio output of each computer on a single set of speakers
  • B004-DUA2-HR-K features additional audio jacks for use with 7.1 channel surround-sound
  • An additional set of console audio jacks are conveniently located on the front panel of the KVM switch, making them ideal for use with IP phones
  • The KVM, USB and Audio can be switched independently of each other
  • Features mouse port switching functionality*, which allows users accessing the KVM switch with a scroll mouse to switch between ports by double-clicking the mouse’s scroll wheel
  • Switch between connected computers via front panel pushbuttons, keyboard hotkeys, and the mouse switching function*
  • Auto Scan mode allows you to scan the connected computers without having to manually switch between them
  • Supports both analog and digital video signals, allowing for the connection of a VGA computer and/or monitor with a DVI to VGA adapter
  • Supports digital video resolutions up to 2560 x 1600 and analog video resolutions up to 2048 x 1536
  • Multi-platform support – Compatible with Windows, Mac, Sun and Linux
  • Supports hot-plugging – Computers and devices can be unplugged and re-plugged without having to shut down the KVM switch
  • The KVM switch stores the monitor’s EDID (Extended Display Identification Data) to optimize display resolution
  • LEDs provide for easy monitoring of connected computers
  • Power-On-Detection recognizes when a connected computer has been powered-off and automatically switches to the next powered-on computer
  • HDCP compliant
  • Console mouse port emulation/bypass feature supports most mouse drivers and multifunction mice
  • Console keyboard port emulation/bypass feature supports most gaming/multimedia keyboards
  • Complete keyboard emulation for error-free booting
  • Multilingual keyboard mapping – supports English, Japanese, and French keyboards
  • Quick installation without the need for software
  • Sun/Mac keyboard support and emulation**
  • Firmware upgradeable
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases


*The mouse switching function is disabled by default, and needs to be turned on via keyboard hotkey command. It is only available when using a mouse with a scroll wheel.
**PC keyboard combinations emulate Sun/Mac keyboards. Sun/Mac keyboards only work with their own computers.

System Requirements

  • DVI or VGA* port
  • A USB port
  • 3.5 mm Mini Stereo microphone and speaker jacks (If using the audio feature)

*Requires an adapter, such as Tripp Lite’s P556-Series DVI to VGA adapter cables. Note that the included DVI cables and cable kits are DVI-D only, and cannot be converted to VGA using an adapter. Video from a VGA computer will only display if a VGA monitor is connected.

Package Includes

  • B004-DUA2-HR-K KVM Switch
  • (x2) 6 ft. USB KVM Cable Kits
  • (x2) 6 ft. 7.1 Surround Sound Cables
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A Output: 5.3V, 2.4A)
  • Owner’s Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332183033
AC AdapterInput: 100-240V, 50/60Hz, 0.5A Output: 5.3V, 2.4A
Max CPU2
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)8.30 x 12.80 x 3.90
Shipping Weight (lbs.)4.59
COMMUNICATIONS
Port ControlPush Buttons, Hotkeys
IP Remote Access  No
CONNECTIONS
Ports2
PC/Server ConnectionsDVI; USB
FEATURES & SPECIFICATIONS
Number of Users1
NIAP-Certified Secure  No
Cat5 KVM SwitchNo
TechnologyUSB 2.0 (High Speed); DVI; USB; Stereo Audio
CERTIFICATIONS
CertificationsFCC, CE, RoHS Compliant
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

KVM Switch Accessories
  Model Number Description
P759-006 | KVM Switch Accessories P759-006 DVI / USB / Audio KVM Cable Kit, 6 ft.
P759-010 | KVM Switch Accessories P759-010 DVI / USB / Audio KVM Cable Kit, 10 ft.
P759-015 | KVM Switch Accessories P759-015 DVI / USB / Audio KVM Cable Kit, 15 ft.
Digital Signage & Audio/Video
  Model Number Description
P312-006 | Digital Signage & Audio/Video P312-006 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft.
P312-010 | Digital Signage & Audio/Video P312-010 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft.
P312-015 | Digital Signage & Audio/Video P312-015 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 15 ft.
P560-006 | Digital Signage & Audio/Video P560-006 DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft.
P560-010 | Digital Signage & Audio/Video P560-010 DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft.
P560-015 | Digital Signage & Audio/Video P560-015 DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 15 ft.
USB, Lightning & FireWire
  Model Number Description
U022-006 | USB, Lightning & FireWire U022-006 USB 2.0 A/B Cable (M/M), 6 ft.
U022-010 | USB, Lightning & FireWire U022-010 USB 2.0 A/B Cable (M/M), 10 ft.
U022-015 | USB, Lightning & FireWire U022-015 USB 2.0 A/B Cable (M/M), 15 ft.
USB Cables
  Model Number Description
U022-015 | USB Cables U022-015 USB 2.0 A/B Cable (M/M), 15 ft.
U022-010 | USB Cables U022-010 USB 2.0 A/B Cable (M/M), 10 ft.
U022-006 | USB Cables U022-006 USB 2.0 A/B Cable (M/M), 6 ft.

Resources & Downloads

support icon

Do you own a
B004-DUA2-HR-K

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.