Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

2-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA

Model Number: N042-001-WH


  • Single Gang White Faceplate, 2 Keystone Cutouts
  • Port or station identification windows accept a printed or hand-written label
  • Snap-in, color-coded port identification icons
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases


Overview

Tripp Lite N042-001-WH 2-Port Keystone Faceplate for use with Tripp Lite N238 series Cat6/Cat5e Keystone Jacks. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

  • Single Gang White Faceplate/Wall Plate, 2 Keystone Cutouts
  • Port or station identification windows accept a printed or hand-written label
  • Snap-in, color-coded port identification icons
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases


Package Includes

  • 2-Port White Keystone Faceplate
  • Snap-in Port Identification Icons
  • Port ID label covers
  • 2x Mounting Screws

TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332147790
PHYSICAL
ColorWhite
Shipping Dimensions (hwd / in.)0.25 x 3.00 x 5.00
Shipping Weight (lbs.)0.06
FEATURES & SPECIFICATIONS
TechnologyCat5/5e; Cat6; Cat6a; USB 2.0 (High Speed); USB 3.0 (SuperSpeed); HDBaseT; HDMI; USB; DisplayPort
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P164-000-KJ-WH | Digital Signage & Audio/Video P164-000-KJ-WH HDMI Keystone Wallplate Coupler, White (HDMI F/F)
A008-000-KJ | Digital Signage & Audio/Video A008-000-KJ Component Video Keystone Snap-In Module Kit ( R, G, B )
A020-000-KJ | Digital Signage & Audio/Video A020-000-KJ Composite Audio Video Keystone Jack, Snap-in Insert Module (R,Y,W F/F)
A050-000-KJ | Digital Signage & Audio/Video A050-000-KJ Audio Keystone Jack, Snap-in Insert Module (R,W F/F)
Network Panels, Jacks & Hardware
  Model Number Description
A008-000-KJ | Network Panels, Jacks & Hardware A008-000-KJ Component Video Keystone Snap-In Module Kit ( R, G, B )
A020-000-KJ | Network Panels, Jacks & Hardware A020-000-KJ Composite Audio Video Keystone Jack, Snap-in Insert Module (R,Y,W F/F)
A050-000-KJ | Network Panels, Jacks & Hardware A050-000-KJ Audio Keystone Jack, Snap-in Insert Module (R,W F/F)
N238-001-BL | Network Panels, Jacks & Hardware N238-001-BL Cat6/Cat5e 110 Style Punch Down Keystone Jack - Blue, TAA
N238-001-GN | Network Panels, Jacks & Hardware N238-001-GN Cat6/Cat5e 110 Style Punch Down Keystone Jack - Green, TAA
N238-001-RD | Network Panels, Jacks & Hardware N238-001-RD Cat6/Cat5e 110 Style Punch Down Keystone Jack - Red, TAA
N238-001-WH | Network Panels, Jacks & Hardware N238-001-WH Cat6/Cat5e 110 Style Punch Down Keystone Jack - White, TAA
N238-001-YW | Network Panels, Jacks & Hardware N238-001-YW Cat6/Cat5e 110 Style Punch Down Keystone Jack - Yellow, TAA

Resources & Downloads

support icon

Do you own a
N042-001-WH

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.