Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

4-Outlet Power Strip, 6 ft. (1.83 m) Cord, 5-15P, 12 in.


The PS120406 power strip provides horizontal or vertical power distribution for rackmount, raceway and workbench applications in a convenient 12-in. mountable housing.

  • Ideal for applications needing multiple convenience outlets for powering a variety of electronic equipment
  • 12-in. mountable housing with 4 standard NEMA 5-15R outlets and a 6-ft. power cord
  • Lighted, covered On/Off switch and 15-amp circuit breaker
  • Sturdy construction and heavy-duty, all-metal housing

View Full Product Details

Tripp Lite Part Number

PS120406

$41.68 Avg. Price
Have a Question?
Contact Us

Features

Multi-Outlet Power Distribution: Featuring 4 outlets compatible with all standard electrical equipment, the PS120406 is an ideal solution for applications or locations that require power to many devices simultaneously. The 12-in. housing spaces the outlets 1.77 inches apart from center to center, allowing enough room for most AC adapters and transformers.

Vertical or Horizontal Mounting: With vertical or horizontal installation, a rugged housing and plenty of outlets, Tripp Lite's PS120406 is ideal for point-of-sale and retail display applications as it provides reliable, consistent power service for multiple devices. Tripp Lite's power outlet strips can also be used in home office, workbench and rack enclosure applications. The included mounting hardware allows the PS120406 to be installed wherever reliable, multi-outlet power distribution is required.

Premium Safety Features: The lighted On/Off switch features a translucent cover that eliminates accidental shut-offs while still allowing you to see whether the PS120406 is operational with a glance. A built-in, 15-amp circuit breaker prevents dangerous circuit overloads that could damage equipment. The breaker immediately shuts off AC input to the PS120406 when it detects that the equipment load is drawing too much power.

Heavy-Duty Housing: The PS120406's rugged, all-metal housing is durably constructed making it a great solution for industrial, retail display and workbench applications.

Package Includes

  • PS120406
  • Mounting hardware
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332186119
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service15A 120V
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)6
OUTPUT
Frequency Compatibility60 Hz
Output (Watts)1800
Output Receptacles(4) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(2) Yes
Outlet Spacing1.77in.
USER INTERFACE, ALERTS & CONTROLS
SwitchesLighted 2 position switch controls power to all outlets
Locking Switch CoverTransparent on/off switch cover prevents accidental turn-off
PHYSICAL
Material of ConstructionAluminum
ColorSilver
Power Cord ColorBlack
Form Factors SupportedSupports vertical or horizontal mounting in rack enclosures, raceways and a variety of other applications
Housing ColorSilver
Included Mounting AccessoriesIncludes mounting clips
Mounting Holes or SlotsNo
Outlets Measurement (Center to Center)1.77
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)3.03 x 3.58 x 15.55
Shipping Weight (lbs.)1.78
Unit Dimensions (hwd / in.)1.25 x 1.62 x 12
Unit Weight (lbs.)1.28
STANDARDS & COMPLIANCE
CanadacUL
UL1363 (Power Tap)UL1363
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the PS120406 model support page.

Related Products

Power Strips

  Model Number Description
Mounting Clamps for Tripp Lite PS- and SS-Series Bench-Mount Power Strips - Pack of 2 PSSS2C PSSS2C Mounting Clamps for Tripp Lite PS- and SS-Series Bench-Mount Power Strips - Pack of 2
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.