Mini DisplayPort to VGA Active Adapter Cable (M/M), 6 ft. (1.8 m)
- Connect a Mini Displayport computer port to a VGA monitor
- Low-profile VGA connector fits neatly into available space; no jamming between wall and monitor or impeding neighboring connections
- Ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals
- Converts both Single-Mode and Dual Mode (DP++) Displayport output
- 3-year limited warranty
Overview
Features
- 6-ft. (1.83 m) Mini Displayport Male to VGA Male cable
- 1920x1200 resolution
- Low-profile VGA connector fits neatly into available space; no jamming between wall and monitor or impeding neighboring connections
- Ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals
- Converts both Single-Mode and Dual Mode (DP++) DisplayPort output
Specifications
OVERVIEW
UPC Code | 037332180759 |
Product Type | Active Cable |
Technology | VGA/SVGA; DisplayPort |
VIDEO
Max Supported Video Resolution | 1920 x 1200 (1080p) |
PHYSICAL
Color | Black |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 5.0 +/- 15mm |
Wire Gauge (AWG) | 32 |
Cable Length (ft.) | 6 |
Cable Length (in.) | 72 |
Material of Construction | ABS, PVC |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.24 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 F (0 to 40 C) |
Storage Temperature Range | 5 to 122 F (-15 to 50 C) |
Operating Humidity Range | 0 to 85%, Non-Condensing |
Storage Humidity Range | 0 to 85%, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | MINI DISPLAYPORT (MALE) |
Side B - Connector 1 | HD15 (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
Displayport Specification | 1.1a |
STANDARDS & COMPLIANCE
Certifications | CE, FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the P586006VGA model support page.
Related Products
Video Adapters
Model Number | Description | |
---|---|---|
![]() |
P137-06N-DVI | Keyspan Mini DisplayPort to DVI Adapter, Video Converter for Mac/PC, White (M/F), 6-in. (15.24 cm) |
![]() |
P137-06N-HDMI | Mini DisplayPort to HDMI Adapter Cable (M/F), 6 in. (15.2 cm) |
![]() |
P137-06N-VGA | Keyspan Mini DisplayPort to Active VGA Adapter, Video Converter (M/F), White, 6-in. (15.24 cm) |
Documents & Downloads
Product Literature
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.