Cable Runway Radius Drop for 12 in. Straight & 90-Degree Ladder Sections - Hardware Included
- 3 integrated posts and toolless installation for easy, reliable cable management
- Compatible with Tripp Lite 12 in. straight and 90-degree-bend ladder sections
- Fits solid and tubular steel runway measuring 1.5 x 0.375 in. (38 x 9.5 mm)
- Includes necessary mounting and installation hardware for immediate use
- 5-year limited warranty
SRLRADIUS12
Have a Question?
Features
Typical Applications
- Organize a ladder runway system outside your data center’s rack enclosure or open frame rack
- Keep cables affixed in the fixed posts without tying them to other cables
- Reduce stress, pinching, pressure points and fatigue in your cable ladder system
Package Includes
- Radius drop
- (3) Cable spools
- (3) Screws
- (3) M5 lock nuts
- (2) Clevis pins
- (2) Cotter pins
- Installation guide
Specifications
OVERVIEW
UPC Code | 037332214539 |
PHYSICAL
Shipping Dimensions (hwd / in.) | 0.00 x 0.00 x 0.00 |
Unit Weight (lbs.) | 0.672 |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Related Products
Cable Management
Model Number | Description | |
---|---|---|
![]() |
SRCABLELADDER | SmartRack 10-ft. x 1-ft. (3 m x 0.3 m) Cable Ladder, 2 sections - SRCABLETRAY/SRLADDERATTACH needed |
![]() |
SRCABLELADDER18 | Cable Ladder, 2 Sections - SRCABLETRAY or SRLADDERATTACH Required, 10 x 1.5 ft. (3 x 0.3 m) |
![]() |
SRCABLETRAY | SmartRack Roof-Mounted Cable Trough - Provides cable routing and power/data cable segregation |
![]() |
SRLADDERATTACH | SmartRack Hardware Kit - Connects SRCABLELADDER to a wall or Open Frame Rack |
![]() |
SRLBUTTSPLICE | Butt-Splice Kit for Straight and 90-Degree Ladder Runway Sections - Hardware Included |
![]() |
SRLCEILINGKIT | Ceiling Support Kit for 12 in. or 18 in. Cable Runway, Straight and 90-Degree |
![]() |
SRLCNTRSPPT12 | Ceiling Center Support Kit for 12 in. Cable Runway, Straight and 90-Degree - Hardware Included |
![]() |
SRLCNTRSPPT18 | Ceiling Center Support Kit for 18 in. Cable Runway, Straight and 90-Degree - Hardware Included |
![]() |
SRLJUNCTSPLICE | Junction-Splice Kit for Tripp Lite 90-Degree Ladder Runway Connections - Hardware Included |
![]() |
SRLPOST | Cable Retaining Post for 1.5 in. Wide Cable Runway, Straight and 90-Degree - Hardware Included |
![]() |
SRLTRISUPPORT | Triangular Wall Support Kit for 12 & 18 in. Cable Runway, Straight & 90-Degree - Hardware Included |
![]() |
SRLWALLSPPT12 | Wall Support Kit for 12 in. Cable Runway, Straight and 90-Degree - Hardware Included |
![]() |
SRLWALLSPPT18 | Wall Support Kit for 18 in. Cable Runway, Straight and 90-Degree - Hardware Included |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.