Ceiling Hanging Clip for Wire Mesh Cable Trays, 50 Pack
- Allows you more flexibility in routing custom cable management applications
- Easy to install with user-supplied mounting hardware and threaded rods
- 5-year limited warranty
SRWBUNVCLIP New
Have a Question?
Features
Typical Applications
- Suspend a wire mesh cable tray system from the ceiling of your data center
Package Includes
- (50) Hanging clips
- Installation guide
Specifications
OVERVIEW
UPC Code | 037332240491 |
Product Type | Accessory |
Cable Management System Component Type | Accessory |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 4.60 x 10.70 x 13.10 |
Unit Dimensions (hwd / in.) | 1.700 x 1.180 x 1.500 |
Unit Weight (lbs.) | 0.097 |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Related Products
Cable Management
Model Number | Description | |
---|---|---|
![]() |
SRWB12210STR | Wire Mesh Cable Tray - 300 x 50 x 3000 mm (12 in. x 2 in. x 10 ft.) |
![]() |
SRWB12410STR | Wire Mesh Cable Tray - 300 x 100 x 3000 mm (12 in. x 4 in. x 10 ft.) |
![]() |
SRWB12CROSSBRKT | Trapeze Hanging Cross-Bracket for Wire Mesh Cable Trays, 300 mm (12 in.) |
![]() |
SRWB18410STR | Wire Mesh Cable Tray - 450 x 100 x 3000 mm (18 in. x 4 in. x 10 ft.) |
![]() |
SRWB18CROSSBRKT | Trapeze Hanging Cross-Bracket for Wire Mesh Cable Trays, 450 mm (18 in.) |
![]() |
SRWB6210STR | Wire Mesh Cable Tray - 150 x 50 x 3000 mm (6 in. x 2 in. x 10 ft.) |
![]() |
SRWB6410STR | Wire Mesh Cable Tray - 150 x 100 x 3000 mm (6 in. x 4 in. x 10 ft.) |
![]() |
SRWB6CROSSBRKT | Trapeze Hanging Cross-Bracket for Wire Mesh Cable Trays, 150 mm (6 in.) |
![]() |
SRWBARCBFFL | Arc Buffer Link Span Kit for Wire Mesh Cable Trays (2 in. tall) |
![]() |
SRWBARCBFFL4 | Large Arc Buffer Link Span Kit for Wire Mesh Cable Trays (4 in. tall) |
![]() |
SRWBAXISCPLR | Axis Coupler for Wire Mesh Cable Trays |
![]() |
SRWBDROP | Cable Exit Clip/Dropout Waterfall for Wire Mesh Cable Trays, 45 mm Wide |
![]() |
SRWBHDCPLR | Strengthening Bar Kit for Wire Mesh Cable Trays |
![]() |
SRWBLCPLR | L Coupler Kit for Wire Mesh Cable Trays |
![]() |
SRWBSPDRBRKT | Wall/Floor Spider Bracket for Wire Mesh Cable Trays |
![]() |
SRWBTLCPLRBR | Fast Docking Coupler Bar for Wire Mesh Cable Trays, 50 Pack |
![]() |
SRWBTLCPLRBS | Toolless Coupler Base for Wire Mesh Cable Trays |
![]() |
SRWBUNVBASE | Standoff Base Bracket Floor Mount for Wire Mesh Cable Trays |
![]() |
SRWBUNVCLIP | Ceiling Hanging Clip for Wire Mesh Cable Trays, 50 Pack |
![]() |
SRWBUNVCPLR | Universal Coupler Kit for Wire Mesh Cable Trays, 50 Pack |
![]() |
SRWBWALLBRKT | Wall L Bracket for 150 mm and 300 mm Wire Mesh Cable Trays |
![]() |
SRWBWALLBRKTHD | Heavy-Duty Wall Bracket for 150–450 mm Wire Mesh Cable Trays |
![]() |
SRWBWALLBRKTHDL | Large Heavy-Duty Wall Bracket for 150–450 mm Wire Mesh Cable Trays |
![]() |
SRWBWALLBRKTLD | Light Wall Bracket for Small Wire Mesh Cable Trays |
![]() |
SRWBWTRFL | Cable Exit Clip/Dropout Waterfall for Wire Mesh Cable Trays, 90 mm Wide |
Resources & Downloads
Documentation
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.