External SAS Cable, 4 Lane - mini-SAS (SFF-8088) to mini-SAS (SFF-8088), 3M (9.84 ft.)
Part Number: S524-03M
- High-performance 3-meter SAS external cable
- Mini-SAS SFF-8088 ( iSAS ) to Mini-SAS SFF-8088 ( iSAS )
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- 3-meter External SAS Cable, SFF-8088 to SFF-8088
- Made with High-Performance Infiniband Cable
- Support data rates from 3.0 up to 6.0 gigabytes per second
- SFF-8088 connectors in diecast zinc housing for durability
- RoHS compliant
System Requirements
- SAS Controllers, SAS Chassis, SAS/SATA Hard Drives
Package Includes
- 3-Meter SAS External, SFF-8088 to SFF-8088 Cable
Specifications
OVERVIEW
UPC Code | 037332152008 |
Technology | SAS |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 9.8 |
Shipping Dimensions (hwd / in.) | 9.02 x 7.01 x 0.50 |
Shipping Weight (lbs.) | 0.61 |
CONNECTIONS
Side A - Connector 1 | SFF-8088 |
Side B - Connector 1 | SFF-8088 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images