Full Motion Desk Mount for 13" to 27" Monitors
- Fits most flat-panel displays from 13 to 27 in.
- One-touch adjustment for comfortable viewing
- 180° swivel and -40° to +90° tilt for wide range of motion
- Supports monitors up to 20 lbs (9 kgs)
- 5-year limited warranty
DDR1327S
Have a Question?
Overview
Features
- Clamps securely to most flat surfaces from 0.4 in. to 3.5 in.
- Fits most flat-panel displays from 13 to 27 in.
- Swivel arm adjusts independently for angle and height
- Ideal for home and office use
- 180° swivel and -40° to +90° tilt capability provides comfortable viewing
- Full 360° rotation for viewing in portrait or landscape orientation
- Supports monitors up to 20 lbs (9 kgs)
- Soft rubber-feel finish blends with any décor
- Mounting hardware included
- Display cable attaches to mount to reduce clutter
- Supports the following VESA mounting hole patterns: 75 x 75 mm, 75 x 100 mm, 100 x 75 mm and 100 x 100 mm
Specifications
OVERVIEW
UPC Code | 037332183460 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
VESA Pattern (mm) | 100x100; 100x75; 75x100; 75x75 |
Color | Black |
Degrees of Motion | -40/+90 Tilt; 180 Swivel; 360 Rotate |
Material of Construction | Steel |
Maximum Screen Size (in.) | 27 |
Maximum Weight Capacity (lbs.) | 20 |
Min/Max Arm Extension (in.) | 19.68 |
Minimum Screen Size (in.) | 13 |
Motion | Full |
Mounting Location | Desk Clamp |
Number of Displays | 1 |
Shipping Dimensions (hwd / in.) | 15.80 x 5.40 x 16.50 |
Shipping Weight (lbs.) | 11.70 |
Unit Dimensions (hwd / in.) | 20.07 x 19.68 x 11.81 - Fully Extended |
Unit Weight (lbs.) | 11.55 |
FEATURES & SPECIFICATIONS
Tools Necessary | Yes |
SPECIAL FEATURES
Cord Management | Yes |
Security Lock | No |
STANDARDS & COMPLIANCE
Approvals | RoHS3, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the DDR1327S model support page.
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. (1.83 m) |
![]() |
P560-006 | DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) |
![]() |
P568-006-RA2 | High-Speed HDMI Cable with 2 Right-Angle Connectors, Digital Video with Audio (M/M), 6 ft. (1.83 m) |
![]() |
P568-006-SW | High-Speed HDMI Cable with Swivel Connectors, Digital Video with Audio, UHD 4K (M/M), 6 ft. (1.83 m) |
Resources & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Videos
- Display Mounts for Flat-Panel Displays and HDTVs
https://www.tripplite.com/video/display-mounts-for-flat-panel-displays-and-hdtvs/75335 - Desk Mounts for Flat-Panel Displays
https://www.tripplite.com/video/desk-mounts-for-flat-panel-displays/69625
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.