1000W PowerVerter Compact Inverter for Trucks with 4 Outlets
- 12V DC input; 120V AC output; 4 outlets
- 1000 watts continuous output
- 2000 watts peak output (instantaneous)
- Powers an entire mobile office
- 1-year limited warranty
PV1000HF
Have a Question?
Overview
NOTE: To protect against high current draw that may occur during inverter failure, a fuse link rated at 175a should be positioned no more than 18" from the PV1000HF's battery in the positive line.
Features
- Allows users to run AC appliances from any properly-sized 12V battery or automotive DC system
- Converts 12V DC battery power to 120V AC power
- 1000 watts continuous output power; 2000 watts peak output power (instantaneous)
- 4 outlets
- Compact, lightweight design with all-metal housing
- Remote control jack provides optional remote monitoring and control when used with optional remote module (APSRM4, sold separately)
- Low battery alarm with auto-shutoff prevents deep battery discharge
- High-efficiency operation conserves batteries to prolong run time
- Battery charge level LEDs indicate the approximate charge level (high/medium/low) of connected batteries
- Connected load level LEDs indicate the approximate wattage load level (high/medium/low) of connected equipment
- Operating mode switch controls inverter operation
- Battery Charge Conservation Dial conserves battery power by setting the load-level at which the inverter automatically shuts off
- Cooling fan regulates internal temperature and prolongs service life
- Mounting flanges provide safe, fixed installation
- Grounding lug connects to vehicle ground
- Grooved cooling surface provides additional surface area for more efficient cooling
Specifications
OVERVIEW
UPC Code | 037332097187 |
INPUT
Recommended Electrical Service | Requires 12V DC input source capable of delivering 100A for the required duration (when used at full capacity). For automotive applications, hardwire installation with 175A battery system fusing is recommended. |
Maximum Input Amps / Watts | Full continuous load - 100A at 12V DC, No load - 1.5A at 12V DC, Shutdown / load sense mode - 100 micro amps |
Input Connection Type | Set of 2 DC bolt-down wiring terminals |
Input Cord Length Details | User supplies cabling. Minimum gauges for full load operation: #4 wire (12 ft max), #2 wire (20 ft max), #0 wire (31 ft max). |
Voltage Compatibility (VDC) | 12 |
OUTPUT
Frequency Compatibility | 60 Hz |
Pure Sine Wave Output | No |
Output (Watts) | 1000 |
Nominal Output Voltage(s) Supported | 120V |
Output Receptacles | (4) 5-15R |
Continuous Output Capacity (Watts) | 1000 |
Peak Output Capacity (Watts) | 2000 |
Output Voltage Regulation | Maintains PWM sine wave output voltage of 115 VAC (+/- 10% VAC) |
Output Frequency Regulation | 60 Hz (+/- 5% Hz) |
Overload Protection | Automatic overload protection shuts down inverter system in the event of overloads. Inverter and electrical system are further protected via four internal 40A automotive fuses |
BATTERY
DC System Voltage (VDC) | 12 |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs | Set of 6 LEDs offer continuous status information on battery and connected load conditions |
Switches | 3 position rocker switch enables on/off power control, plus "remote" setting which enables inverter to be remotely powered on or off when used in conjunction with APSRM4 Remote Control Module (sold separately) |
Audible Alarm | Dual function alarm indicates overload conditions or low DC input voltage of 10.5V or less |
PHYSICAL
Cooling Method | Fan |
Form Factors Supported | Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information) |
Material of Construction | Aluminum, Steel |
Shipping Dimensions (hwd / in.) | 4.40 x 7.80 x 18.40 |
Shipping Weight (lbs.) | 7.10 |
Unit Dimensions (hwd / in.) | 4.25 x 6 x 13 |
Unit Weight (lbs.) | 6 |
ENVIRONMENTAL
Relative Humidity | 0-95% non-condensing |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Frequently Asked Questions
<p>APS series inverters can accept and pass AC input power. They also have a built in battery charger circuit.</p> |
Additional FAQs may be available on the PV1000HF model support page.
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1C | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2C | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3C | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.