Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Keyspan Mini DisplayPort 1.2a to DisplayPort Cable Adapter and Video Converter, 4K x 2K/3840 x 2160 (M/F) @ 60 Hz, HDCP 2.2, 6 ft.

Model Number: P139-006-DP-V2B


Connects a computer with a Mini DisplayPort (mDP) output to a high-definition monitor, projector or television with a DisplayPort™ input.
  • Supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz
  • Nickel-plated connectors with gold-plated contacts
  • Integral strain relief
  • Compliant with HDCP 2.2 and DisplayPort 1.2a
  • Plug and play—no software or drivers required

Overview

The P139-006-DP-V2B Keyspan® Mini DisplayPort 1.2a to DisplayPort Cable Adapter and Video Converter connects an mDP computer to a high-definition DisplayPort monitor, projector or television. It allows you to continue using your existing DisplayPort display instead of buying a new Mini DisplayPort monitor.

Ideal for displaying crystal-clear video on a large monitor or digital sign, this six-foot cable supports Ultra High Definition (UHD) video resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz, including 1080p. Nickel-plated connectors with gold-plated contacts ensure excellent conductivity. Integral strain relief ensures the cable and molded connectors last a long time. Just plug and play with no software or drivers required.

Features

Sends UHD Mini DisplayPort Audio/Video to a DisplayPort Monitor
  • Connects an mDP computer to a DisplayPort monitor, projector or TV
  • Recommended for displaying Mini DisplayPort video on a large monitor or digital sign
  • Allows you to continue using an existing DisplayPort display, instead of buying a new monitor

Vibrant Video Quality
  • Supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz, including 1080p
  • Compliant with HDCP 2.2 and DisplayPort 1.2a

Superior Materials for Superior Performance
  • Nickel-plated connectors with gold-plated contacts for excellent conductivity
  • Integral strain relief for long life
  • Plug and play—no software or drivers required

Package Includes

  • P139-006-DP-V2B Keyspan Mini DisplayPort 1.2a to DisplayPort Cable Adapter (M/F), 6 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332201775
INPUT
Cable Length (ft.)6
Cable Length (in.)72
Cable Length (cm)182.88
PHYSICAL
ColorWhite
Shipping Dimensions (hwd / in.)0.50 x 7.00 x 9.00
Shipping Weight (lbs.)0.20
CONNECTIONS
Side A - Connector 1MINI DISPLAYPORT (MALE)
Side B - Connector 1DISPLAYPORT (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyDisplayPort
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.

Additional FAQs may be available on the P139006DPV2B model support page.

Accessories

Digital Signage & Audio/Video
  Model Number Description
P580-001 | Digital Signage & Audio/Video P580-001 DisplayPort Cable with Latches (M/M), 4K x 2K 3840 x 2160 @ 60Hz, 1-ft.
P580-003 | Digital Signage & Audio/Video P580-003 DisplayPort Cable with Latches (M/M), 4K x 2K 3840 x 2160 @ 60Hz, 3-ft.
P580-006 | Digital Signage & Audio/Video P580-006 DisplayPort Cable with Latches (M/M), 4K x 2K 3840 x 2160 @ 60Hz, 6-ft.
P580-010 | Digital Signage & Audio/Video P580-010 DisplayPort to DisplayPort Cable 4K with Latches (M/M), 4K x 2K (3840 x 2160) @ 60 Hz, 10 ft.

Resources & Downloads

support icon

Do you own a
P139-006-DP-V2B

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.