Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

For Patient-Care Vicinity – UL 1363A Medical-Grade Power Strip; 4 Hospital-Grade Outlets, 10 ft. Cord, Drip Shield, Cord

Model Number: PS410HGOEMX


Power strip with built-in cord manager and optional drip shield supplies power to movable plug-connected components mounted to IV poles, carts and mobile medical workstations inside or outside of patient-care vicinities.
  • Approved for use in patient-care vicinities when properly mounted
  • Complies with UL 1363A specifications
  • 10 ft. cord with NEMA 5-15P-HG hospital-grade plug
  • Features 4 NEMA 5-15R-HG hospital-grade outlets
  • Optional drip shield provides extra protection from liquids

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The PS410HGOEMX Medical-Grade Power Strip supplies power to movable plug-connected components mounted to a rack, table or pedestal in operating rooms, patient-care vicinities, therapy rooms, imaging environments and administrative areas. Compliant with UL 1363A specifications, this 120V, 50/60 Hz power strip features a NEMA 5-15P-HG hospital-grade plug and four NEMA 5-15R-HG hospital-grade outlets.

Two built-in resettable 15A circuit breakers control power to all outlets and protect the power strip against overloads. Switchless design prevents the unit from being accidentally shut off. The built-in cord wrap provides easy cord management in mobile applications. The drip shield can be mounted for extra protection when there are liquids in the environment.

Mounting tabs and flanges let you install the PS410HGOEMX on a wide variety of surfaces, such as IV poles, mobile carts, crash carts and mobile medical workstations. The all-metal housing ensures safety and is guaranteed to last a long time in demanding surroundings.

Features

Power Distribution Anywhere in Any Medical Facility
  • Ideal for use in operating rooms, patient-care vicinities, therapy rooms, imaging environments and administrative areas
  • For use on IV poles, mobile carts, crash carts and mobile workstations, when properly mounted
  • 120V, 50/60 Hz power strip complies with UL 1363A specifications
Versatile Medical-Grade Solution
  • 4 NEMA 5-15R-HG hospital-grade outlets provide consistent power
  • Integrated cord wrap provides easy cord management
  • Rugged, all-metal housing for long life in demanding environments
Premium Safety Features
  • Dual, resettable built-in 15A circuit breakers protect against dangerous overloads
  • Switchless design prevents accidental shut-off
  • Drip shield adds extra measure of safety against liquids and moisture
Ready to Use Right Out of the Box
  • Built-in mounting tabs and flanges make the PS410HGOEMX easy to install on a variety of surfaces

Package Includes

  • PS410HGOEMX UL 1363A Medical-Grade Power Strip with four 15A Hospital-Grade Outlets, 10 ft. Cord, Cord Wrap and Drip Shield
  • Owner’s Manual with maintenance requirements
RoHS compliant

Specifications

OVERVIEW
UPC Code037332168948
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(4) 5-15R-HG
Circuit Breaker (amps)15
Overload Protection2 x 15amp breakers (1 line, 1 neutral)
Transformer Accommodation(4) Yes
Outlet OrientationSingle row of 4
Right-Angle OutletsNo
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service15A, 120V
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P-HG
Input Cord Length (ft.)10
Integrated Cord ClipNo
USER INTERFACE, ALERTS & CONTROLS
SwitchesNo power switch
PHYSICAL
Anti-Microbial ProtectedYes
ColorWhite
Color (AC Line Cord)White
Integrated Keyhole Mounting SlotsYes (Includes flanges)
Material of ConstructionMetal
Receptacle ColorWhite
Shipping Dimensions (hwd / in.)10.12 x 6.10 x 2.36
Shipping Weight (lbs.)3.06
Unit Dimensions (hwd / in.)9.94 x 4.28 x 2.17
Unit Weight (lbs.)2.84
CERTIFICATIONS
ApprovalsTUV tested to UL 1363A
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

PDU Accessories
  Model Number Description
HGOUTLETCVR | PDU Accessories HGOUTLETCVR HG Outlet Covers
Power Strips
  Model Number Description
PSCLAMP | Power Strips PSCLAMP Mounting Clamp for Medical-Grade Power Strips
PSCLAMP2 | Power Strips PSCLAMP2 Mounting Clamp for Medical-Grade Power Strips - Antimicrobial Protection
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.