Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Mini DisplayPort to Active VGA Cable Adapter (M/M), 6-ft.

Model Number: P586-006-VGA


Connects a VGA monitor to a computer with Mini Displayport with a single cable
  • Connect a Mini Displayport computer port to a VGA monitor
  • Low-profile VGA connector fits neatly into available space; no jamming between wall and monitor or impeding neighboring connections
  • Ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals
  • Converts both Single-Mode and Dual Mode (DP++) Displayport output
  • 3-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite P586-006-VGA allows you to connect a desktop or laptop computer with Mini Displayport video port, to a VGA monitor. All in one 6ft design with inline signal converter requires no additional adapters or software....plug-and-play. It features a low profile VGA connector that fits neatly into the available monitor space, without jamming between the wall and the back of the display or impeding neighboring connectors. Resolution support up to 1920x1200. Unlike passive adapters, Active adapters convert both Single-Mode and Dual Mode (DP++) DisplayPort output. It is ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals.

Features

  • 6ft Mini Displayport Male to VGA Male cable
  • 1920x1200 resolution
  • Low-profile VGA connector fits neatly into available space; no jamming between wall and monitor or impeding neighboring connections
  • Ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals
  • Converts both Single-Mode and Dual Mode (DP++) DisplayPort output

System Requirements

  • VGA Monitor
  • Computer with Mini Displayport
  • Not for use with MST Hubs. For compatibility with MST Hubs, use a Displayport 1.2 compliant product such as P586-006-VGA-V2

Package Includes

  • 6ft Mini Displayport to Active VGA Cable, M/M
RoHS compliant

Specifications

OVERVIEW
UPC Code037332180759
INPUT
Cable Length (ft.)6
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.24
CONNECTIONS
Side A - Connector 1MINI DISPLAYPORT (MALE)
Side B - Connector 1HD15 (MALE)
FEATURES & SPECIFICATIONS
TechnologyVGA/SVGA; DisplayPort
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.

Additional FAQs may be available on the P586006VGA model support page.

Accessories

Digital Signage & Audio/Video
  Model Number Description
P137-06N-DVI | Digital Signage & Audio/Video P137-06N-DVI Keyspan Mini DisplayPort to DVI Adapter, Video Converter for Mac/PC, Thunderbolt 1 & 2 Compatible 1920x1200/1080p (Mini DP to DVI M/F), 6-in.
P137-06N-HDMI | Digital Signage & Audio/Video P137-06N-HDMI Mini DisplayPort to HDMI Adapter Cable, 6 in. - 1920 x 1200, 1080p, Mac/PC, Thunderbolt 1 & 2, M/F
P137-06N-VGA | Digital Signage & Audio/Video P137-06N-VGA Keyspan Mini DisplayPort to Active VGA Adapter, Video Converter for Mac/PC, Thunderbolt 1 & 2 Compatible, 1920x1200/1080p (M/F), 6-in.
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.