Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DVI / USB / Audio KVM Cable Kit, 15 ft.

Model Number: P759-015


Connect consoles (keyboard, monitor and mouse) to Tripp Lite DVI + Audio KVM Switches with this all-in-one cable kit.
  • 15-ft DVI / USB / Audio KVM Cable Kit
  • For use with Tripp Lite DVI + Audio KVM switches (See Accessories list for compatible models)

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's P759-015 KVM Cable Kit is used with our DVI + Audio KVM switches (See Accessories list for compatible models). DVI Male to Male, USB A Male to USB B Male and 2 x 3.5mm for Speaker and Microphone. Fully molded for a lifetime of use.

Features

  • 15-ft DVI / USB / Audio KVM Cable Kit
  • For use with Tripp Lite DVI + Audio KVM switches (See Accessories list for compatible models)
  • All-in-one design eliminates cable clutter and reduces cost
  • Fully molded construction for reliable data transmission
  • DVI-D Male to Male
  • USB A-B
  • 2 x 3.5mm to 2 x 3.5mm

System Requirements

  • Computers with DVI-D or DVI-I ports, US and 3.5mm stereo
  • For use with Tripp Lite DVI + Audio KVM switches (See Accessories list for compatible models)

Package Includes

  • All-in-One P759-015 15-ft DVI / USB / Audio Cable Kit
RoHS compliant

Specifications

OVERVIEW
UPC Code037332170705
INPUT
Cable Length (ft.)15
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)2.00 x 5.70 x 7.80
Shipping Weight (lbs.)1.60
CONNECTIONS
Side A - Connector 1DVI-D DUAL LINK (MALE)
Side A - Connector 2USB A (MALE)
Side A - Connector 33.5MM (MALE)
Side B - Connector 1DVI-D DUAL LINK (MALE)
Side B - Connector 2USB B (MALE)
Side B - Connector 33.5MM (MALE)
FEATURES & SPECIFICATIONS
TechnologyDVI; USB; Stereo Audio
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

KVM Switches
  Model Number Description
B004-2DUA2-K | KVM Switches B004-2DUA2-K 2-Port Dual Monitor DVI KVM Switch, TAA, GSA with Audio and USB 2.0 Hub, Cables included
B004-2DUA4-K | KVM Switches B004-2DUA4-K 4-Port Dual Monitor DVI KVM Switch with Audio and USB 2.0 Hub, Cables included
B004-DUA2-HR-K | KVM Switches B004-DUA2-HR-K 2-Port DVI Dual-Link / USB KVM Switch with Audio and Cables
B004-DUA4-HR-K | KVM Switches B004-DUA4-HR-K 4-Port DVI Dual-Link / USB KVM Switch with Audio and Cables
B043-DUA8-SL | KVM Switches B043-DUA8-SL 8-Port 1U Rack-Mount DVI / USB KVM Switch with Audio and 2-port USB Hub

Resources & Downloads

support icon

Do you own a
P759-015

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.