Eaton
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
tl-presaleshelp@eaton.com

Portable Charger - 2x USB-A, 12,000mAh Power Bank, Lithium-Ion, LED Flashlight, Black

Part Number:  UPB-12K0-2U

Charge your mobile device anywhere, anytime without plugging into an AC power outlet. Ideal for cellphones, smartphones, tablets, e-readers, MP3 players and Bluetooth speakers, headsets and headphones.

  • Fits comfortably in your purse, backpack or laptop bag
  • Dual USB ports provide up to 5V, 1A and 5V, 2A of power
  • LEDs indicate remaining battery capacity
  • Charges devices at maximum output up to 4 hr.
  • Includes USB Micro-B charging cable
  • 1-year limited warranty
Have a Question?
Contact Us

Overview

No more frantic searching for an AC power outlet when your cellphone, tablet, or other mobile device’s battery power is getting low. The UPB-12K0-2U Portable 12,000mAh Dual-Port Mobile Power Bank is the perfect power solution when you’re on the road, or stuck somewhere without convenient electricity. It fits comfortably in your purse, backpack or laptop bag to keep your e-reader, MP3 player, handheld game console or Bluetooth device operating when you need it.

Just connect your device to the UPB-12K0-2U’s USB-A port using the included USB Micro-B cable or another cable suitable for your device. Press the on/off button to illuminate the LEDs that indicate the Mobile Power Bank’s battery capacity at a glance. Press the button twice to use the unit as an LED flashlight.

The portable UPB-12K0-2U’s dual USB ports provide up to 5V, 1A and 5V, 2A of power, so you can charge two devices at once. Its 12,000mAh capacity charges devices at maximum power up to 4 hours. It protects against short circuits, overvoltage, over-current, overcharges and overdischarges. Charge the Mobile Power Bank by connecting its USB Micro-B port to a USB charger or a computer’s USB-A port using the included cable. Press the on/off button, and the four LEDs will blink or light solid in various combinations to indicate the battery level.

Features

Travel-Sized for Convenient Charging of Dual Devices Anywhere
  • Fits comfortably in your purse, backpack, or laptop bag
  • Ideal for charging cellphones, tablets, e-readers, MP3 players, handheld game consoles and Bluetooth headsets, headphones and speakers
  • USB Micro-B charging cable included

Superior Charge Capability Without an AC Power Outlet
  • Connect USB-A port to device for charging at maximum output up to 4 hr.
  • Dual USB ports provide up to 5V, 1A and 5V, 2A of power at 12,000mAh capacity
  • Protects against short circuits, overvoltage, over-current, overcharges and overdischarges

Built-In Lithium-Ion Battery
  • Connect the power bank's USB Micro-B port to a USB charger or a computer’s USB-A port to charge internal battery
  • Built-in LEDs indicate how much battery capacity is left
  • Unit also functions as a convenient LED flashlight

Package Includes

  • UPB-12K0-2U Portable 12,000mAh Dual-Port Mobile Power Bank USB Battery Charger
  • USB Micro-B cable, 3 ft.
  • Owner’s Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332189394
Product TypePortable Charger
Charging Form FactorPortable
Device CompatibilityPhone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported5V DC
Input Plug TypeUSB MICRO-B (FEMALE)
Input Plug Type DetailsUSB-A to USB Micro B cable provided
OUTPUT
Overload ProtectionYes
CHARGING
Number of Charging Ports2
Total Charging Amps2A
Total Charging Watts10
Charging MethodUSB
Charging Port Type(2) USB A (FEMALE)
Charging Ports Details
USB-A: 5V/1A or 5V/2A
Charging Ports / Amps(1) 1A; (1) 2A
Charging Method Detail12,000 mAh
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)1.80 x 4.60 x 9.30
Shipping Weight (lbs.)1.14
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Weight (lbs.)0.7
ENVIRONMENTAL
Operating Temperature Range32F to 113F ( 0C to 45C )
Storage Temperature Range5F to 140F ( -15C to 60C )
CONNECTIONS
Side A - Connector 1(2) USB A (FEMALE)
Side B - Connector 1MICRO-USB B (FEMALE)
FEATURES & SPECIFICATIONS
Overcurrent ProtectionYes
Overvoltage ProtectionYes
GaN Technology  No
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Amperes (or Amps for short) is a measure of the amount of electrical current passing through a circuit. All things being equal, a 2 Amp charging port will charge a device faster than a 1 Amp port.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Related Products

USB Cables

  Model Number Description
USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 3 ft. (0.91 m) M100-003-BK M100-003-BK USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 3 ft. (0.91 m)
USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 3 ft. (0.91 m) M100-003-WH M100-003-WH USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 3 ft. (0.91 m)
USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 6 ft. (1.83 m) M100-006-BK M100-006-BK USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 6 ft. (1.83 m)
USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 6 ft. (1.83 m) M100-006-WH M100-006-WH USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 6 ft. (1.83 m)
USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 10 in. (0.3m) M100-10N-BK M100-10N-BK USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 10 in. (0.3m)
USB-A to USB-C Cable, USB 2.0, (M/M), 3 ft. (0.91 m) U038-003 U038-003 USB-A to USB-C Cable, USB 2.0, (M/M), 3 ft. (0.91 m)
USB-A to USB-C Cable, USB 2.0, (M/M), 6 ft. (1.83 m) U038-006 U038-006 USB-A to USB-C Cable, USB 2.0, (M/M), 6 ft. (1.83 m)
Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 1 ft. (0.31 m) UR030-001 UR030-001 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 1 ft. (0.31 m)
Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m) UR030-003 UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m)
Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6 ft. (1.83 m) UR030-006 UR030-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6 ft. (1.83 m)
Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft. (0.31 m) UR050-001-24G UR050-001-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft. (0.31 m)
Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) UR050-006-24G UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m)
Micro USB Cable for Charging (M/M) - Reversible Left/Right USB-A to Right-Angle USB Micro-B, Black, 3 ft. (0.91 m) UR05C-003-RARB UR05C-003-RARB Micro USB Cable for Charging (M/M) - Reversible Left/Right USB-A to Right-Angle USB Micro-B, Black, 3 ft. (0.91 m)
Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m) UR05C-003-RB UR05C-003-RB Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m)
Micro USB Cable for Charging (M/M) - Reversible Up/Down USB-A to Right-Angle USB Micro-B, 20 AWG, Black, 3 ft. (0.91 m) UR05C-003-UARB UR05C-003-UARB Micro USB Cable for Charging (M/M) - Reversible Up/Down USB-A to Right-Angle USB Micro-B, 20 AWG, Black, 3 ft. (0.91 m)
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email tl-presaleshelp@eaton.com.