Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

1000W PowerVerter Compact Inverter for Trucks with 4 Outlets

Model Number: PV1000HF


  • 12V DC input; 120V AC output; 4 outlets
  • 1000 watts continuous output
  • 2000 watts peak output (instantaneous)
  • Powers an entire mobile office

  • 1-year limited warranty

Overview

Utilize your vehicle's battery to efficiently power office equipment on the road or power tools at a work site. Continuously supplies up to 1000 watts of 120V AC power to 4 AC outlets from any 12V battery. Includes a set of DC terminals for simple installation. Compact, lightweight metal case design is among the smallest, most rugged inverters available at this power level.

NOTE: To protect against high current draw that may occur during inverter failure, a fuse link rated at 175a should be positioned no more than 18" from the PV1000HF's battery in the positive line.

Features

  • Allows users to run AC appliances from any properly-sized 12V battery or automotive DC system
  • Converts 12V DC battery power to 120V AC power
  • 1000 watts continuous output power; 2000 watts peak output power (instantaneous)
  • 4 outlets
  • Compact, lightweight design with all-metal housing
  • Remote control jack provides optional remote monitoring and control when used with optional remote module (APSRM4, sold separately)
  • Low battery alarm with auto-shutoff prevents deep battery discharge
  • High-efficiency operation conserves batteries to prolong run time
  • Battery charge level LEDs indicate the approximate charge level (high/medium/low) of connected batteries
  • Connected load level LEDs indicate the approximate wattage load level (high/medium/low) of connected equipment
  • Operating mode switch controls inverter operation
  • Battery Charge Conservation Dial conserves battery power by setting the load-level at which the inverter automatically shuts off
  • Cooling fan regulates internal temperature and prolongs service life
  • Mounting flanges provide safe, fixed installation
  • Grounding lug connects to vehicle ground
  • Grooved cooling surface provides additional surface area for more efficient cooling

Package Includes

  • PV1000HF Inverter
  • Warranty information
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332097187
OUTPUT
Frequency Compatibility60 Hz
Pure Sine Wave Output  No
Output (Watts)1000
Nominal Output Voltage(s) Supported120V
Output Receptacles(4) 5-15R
Continuous Output Capacity (Watts)1000
Peak Output Capacity (Watts)2000
Output Voltage Regulation  Maintains PWM sine wave output voltage of 115 VAC (+/- 10% VAC)
Output Frequency Regulation  60 Hz (+/- 5% Hz)
Overload ProtectionAutomatic overload protection shuts down inverter system in the event of overloads. Inverter and electrical system are further protected via four internal 40A automotive fuses
INPUT
Recommended Electrical ServiceRequires 12V DC input source capable of delivering 100A for the required duration (when used at full capacity). For automotive applications, hardwire installation with 175A battery system fusing is recommended.
Maximum Input Amps / WattsFull continuous load - 100A at 12V DC, No load - 1.5A at 12V DC, Shutdown / load sense mode - 100 micro amps
Input Connection TypeSet of 2 DC bolt-down wiring terminals
Input Cord Length DetailsUser supplies cabling. Minimum gauges for full load operation: #4 wire (12 ft max), #2 wire (20 ft max), #0 wire (31 ft max).
Voltage Compatibility (VDC)12
BATTERY
DC System Voltage (VDC)12
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDsSet of 6 LEDs offer continuous status information on battery and connected load conditions
Switches3 position rocker switch enables on/off power control, plus "remote" setting which enables inverter to be remotely powered on or off when used in conjunction with APSRM4 Remote Control Module (sold separately)
Audible AlarmDual function alarm indicates overload conditions or low DC input voltage of 10.5V or less
PHYSICAL
Cooling MethodFan
Form Factors SupportedMounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)
Material of ConstructionAluminum / sheet metal
Shipping Dimensions (hwd / in.)4.40 x 7.80 x 18.40
Shipping Weight (lbs.)7.10
Unit Dimensions (hwd / in.)4.25 x 6 x 13
Unit Weight (lbs.)6
ENVIRONMENTAL
Relative Humidity0-95% non-condensing
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Frequently Asked Questions

FC-series inverters are able to support an overpower situation for an hour, so they are better suited for industrial or heavy-duty devices. HF-series inverters are not capable of supporting overpower situations for more than 500 milliseconds.
APS series inverters can accept and pass AC input power. They also have a built in battery charger circuit.
Yes, we offer Pure Sine Wave Inverters. Visit our Inverters product category and filter for Pure Sine Wave Output. A pure sine wave inverter produces a smooth, sinusoidal AC output with a low level of distortion for better performance. A PWM (Pulse Width Modulated) Wave inverter produces a multi-step AC output that approximates a sinusoidal AC output with a higher level of distortion.
APS-series inverters include a built-in battery charger. See our Inverter Buying Guide on tripplite.com for additional information and help with selection.

Additional FAQs may be available on the PV1000HF model support page.

Accessories

Power Inverter Accessories
  Model Number Description
98-121 | Power Inverter Accessories 98-121 12VDC Sealed, Maintenance-Free Battery for All Inverter/Chargers, 12VDC Battery Connections
APSRM4 | Power Inverter Accessories APSRM4 Remote Control Module for Tripp Lite PowerVerter Inverters and Inverter/Chargers

Extended Warranties

Part Number Description
WEXT1C 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2C 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3C 3-Year Extended Warranty - For select Tripp Lite Products

Resources & Downloads

support icon

Do you own a
PV1000HF

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.