Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

4-in-1 Ultra-Compact Inverter with Mobile Charging


Features four different inputs to charge and power mobile devices and portable electronics from a standard wall socket, a vehicle’s 12V CLA socket, a USB power source or a 9V battery.

  • Ideal for smartphones, tablets, laptops, GPS units and MP3 players
  • Includes a 2.1A USB-A charging port and a retractable 24 in. Micro-USB charging cord
  • Comes with handy travel pouch and four charging adapters
  • Durable plastic housing withstands rigors of travel
    • 1-year limited warranty

    View Full Product Details

    Tripp Lite Part Number

    PV4IN1

    Have a Question?
    Contact Us

    Overview

    The PV4IN1 charges and powers mobile devices such as phones or tablets anywhere, any time. This inverter includes a fold-down plug to charge directly from an AC wall outlet, a plug to charge from a vehicle’s 12V CLA outlet, a 5V USB-A input cord and a 9V battery input for short-term emergency power (battery not included).

    To charge your device, just connect it to the USB output port or the retractable 24 in. Micro-USB charging cord. To make it easy to charge any mobile device, the PV4IN1 includes four charging adapters: Apple® 30-pin, Nokia® 2 mm, Sony® PSP® and USB Mini-B. For on-the-road portability, the included travel pouch holds the inverter and the adapters.

    Features

    4 Ways to Power and Charge Multiple Devices
    • Powers and charges smartphones, laptops, tablets, GPS units or MP3 players
    • Fold-down NEMA 1-15P plug provides charging power to the unit directly from an AC wall outlet
    • CLA plug lets you convert 12V DC power to standard 120V power from the battery in a car, truck, RV or boat
    • USB-A input allows the unit to draw power from a USB source, such as a computer or a USB wall socket
    • 9V battery input can be used as a short-term emergency power source (battery not included)

    2 Output Ports for Easy Charging of Any Mobile Device
    • Built-in connections provide a USB-A charging port and a 24 in. retractable Micro-USB charging cord
    • Delivers a total of 2.1A to all devices being charged at the same time
    • Charge a wide variety of devices with the four included adapters: Apple® 30-pin, Nokia® 2 mm, Sony® PSP® and USB Mini-B; the adapters connect directly to the Micro-USB charging cord
    • LED indicates when the unit is plugged in and ready to provide power

    Ready for Travel and Made to Last
    • Convenient travel pouch keeps the inverter and all adapters together and close at hand
    • Durable plastic housing stands up to the rigors of travel for years of dependable use
    • No maintenance required

    Package Includes

    • PV4IN1 Mobile Charger
    • Travel Pouch
    • Four Charging Adapters
    • Owner’s Manual
      RoHS compliant

      Specifications

      OVERVIEW
      UPC Code037332191823
      INPUT
      Input Connection Type12VDC cigarette lighter input plug connection
      Voltage Compatibility (VDC)12
      Input Plug TypeNEMA 5-15P
      OUTPUT
      Frequency Compatibility60 Hz
      Pure Sine Wave Output  No
      Nominal Output Voltage(s) Supported120V
      Output Receptacles(1) 5-15R
      Continuous Output Capacity (Watts)100
      BATTERY
      DC System Voltage (VDC)5V (USB type A), 9V Battery, 12V (CLA Adapter)
      CHARGING
      Charging Ports / Amps(1) 2.1A
      PHYSICAL
      Material of ConstructionPlastic
      Shipping Dimensions (hwd / in.)2.00 x 3.90 x 5.90
      Shipping Weight (lbs.)0.60
      Unit Dimensions (hwd / in.)1.16 x 3.48 x 4.57
      Unit Weight (lbs.).55
      WARRANTY
      Product Warranty Period (Worldwide)1-year limited warranty

      Questions & Answers

      More Q&As may be available on the PV4IN1 model support page.

      Documents & Downloads

      support icon

      Do you own a
      PV4IN1

      Get support for your product all in one place!

      Comparing
      0
      Products

      CONTACT US

      Phone

      Sales
      Mon - Fri 8 AM - 5:30 PM CST
      +1 (773) 869-1776

      Support
      Mon - Fri: 8 AM - 5:30 PM CST
      +1 (773) 869-1234

      Tripp Lite
      1111 West 35th Street
      Chicago, Illinois 60609
      United States

      +1 (773) 869-1111 Main
      1 773.869.1329 Fax

      Business Hours
      8 AM - 5:30 PM CST

      See all contact options

      Need help with your purchase?
      We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.