VGA over Cat5/Cat6 Transmitter and Receiver with Repeater Kit, Box-Style, 1920x1440 at 60Hz, Up to 1000 ft. (304.8 m), TAA
- Kit comes with both local transmitter and remote/repeater units
- Locate multiple monitors at different points in a chain of up to 2,000 ft. by connecting additional receiver (B132-100-1 or B132-100-WP-1) or repeater B132-110A) units
- Up to 4 remote units (3 repeaters and 1 receiver) can be connected together, providing video to up to 4 remote displays
- 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6), is required to achieve maximum distance and resolution
- For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
B130-111
Have a Question?
Features
- Kit comes with both local transmitter and remote/repeater units.
- Locate multiple monitors at different points in a chain of up to 2,000 ft. by connecting additional receiver (B132-100-1 or B132-100-WP-1) or repeater B132-110A) units
- Up to 4 remote units (3 repeaters and 1 receiver) can be connected together, providing video to up to 4 remote displays
- 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6), is required to achieve maximum distance and resolution
- For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K
- Extend a 1920 x 1440 (60Hz) signal up to 500 ft., or a 1024 x 768 (60Hz) signal up to 1,000 ft., between the local transmitter and the first remote/repeater in the installation.
- Extend a 1920 x 1440 (60Hz) signal up to an additional 500 ft., or a 1024 x 768 (60Hz) signal up to an additional 1,000 ft., from the first remote/repeater unit to the last display in the installation.
- Features built-in Equalization and Gain controls for video image adjustment.
- Includes mounting hardware that allows wall mounting, rackmounting or pole mounting.
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
System Requirements
- Computer with VGA video output
- Monitor / TV with VGA video input
Package Includes
- B130-111 local transmitter unit
- B130-111 remote/repeater unit
- (2) External Power Supplies with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.)
- Screwdriver for video adjustment
- Mounting hardware
- Owner's manual
Specifications
OVERVIEW
UPC Code | 037332161604 |
Product Type | Cat5/Cat6 Extender Kit |
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft. |
Technology | VGA/SVGA; Cat5/5e; Cat6 |
Form Factor and Mounting Options | Box |
VIDEO
Max 720P Range (ft) | 500 |
Max 1080P Range (ft) | 500 |
PHYSICAL
Color | Black |
Number of Displays | 1 |
Shipping Dimensions (hwd / in.) | 2.00 x 6.30 x 8.40 |
Shipping Weight (lbs.) | 1.90 |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 1000 |
Max 480P Range (ft) | 1000 |
Max 1440 x 900 Range (ft) | 500 |
Max 1080i Range (ft) | 500 |
Max 1920 x 1440 Range (ft) | 500 |
Max 480i Range (ft) | 1000 |
Max 640 x 480 Range (ft) | 1000 |
Max 800 x 600 Range (ft) | 1000 |
Max 1600 x 1200 Range (ft) | 500 |
USB Extension Support | No |
CONNECTIONS
Ports | 1 |
Side A - Connector 1 | (2) HD15 (FEMALE) |
Side A - Connector 2 | RJ45 (FEMALE) |
Side B - Connector 1 | HD15 (FEMALE) |
Side B - Connector 2 | (2) RJ45 (FEMALE) |
FEATURES & SPECIFICATIONS
Driver Required | No |
Built-In Equalizer | No |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the B130111 model support page.
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) |
![]() |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m) |
![]() |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m) |
![]() |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. (1.83 m) |
![]() |
P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. (3.05 m) |
![]() |
P502-015 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 15 ft. (4.57 m) |
![]() |
P524-01K | Zero-Skew UTP Bulk Patch Cable for RGB Video, 1000 ft. (304.8 m) |
Video Extenders
Model Number | Description | |
---|---|---|
![]() |
B132-100-1 | VGA over Cat5/6 Extender, Box-Style Receiver for Video, Up to 1000 ft. (304.8 m), TAA |
Resources & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Videos
- B130-Series VGA over Cat5/Cat6 Extender Kits
https://www.tripplite.com/video/b130-series-vga-over-cat5-cat6-extender-kits/77576 - Connecting Video Sources to Displays: Over Cat5/Cat6 Solutions
https://www.tripplite.com/video/connecting-video-sources-to-displays-over-cat5-cat6-solutions/97050
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.