Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SATA to eSATA Transition Cable (7Pin/7Pin), 2 ft.

Model Number: P952-002


  • Connect external eSATA drives to your SATA internal controller card
  • 2ft SATA-II rated 6Gbps cable
  • Plug-n-Play
  • 7pin SATA "L" type connector (Internal) to 7pin "I" type connector (external)

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

With Tripp Lite's P952-002, SATA to eSATA bracket/cable, you can connect an external eSATA hard drive to your internal SATA controller. Simply plug the standard 7-pin SATA connector into an available port on your controller card or motherboard, and the bracket into an available external I/O slot. No software to load...completely plug and play. 24" cable provides plenty of length to connect any where inside a PC case. 26AWG cable rated to handle current 6Gbps SATA speeds.

Features

  • Connect external eSATA drives to your SATA internal controller card
  • SATA-II rated 6Gbps, 24", 26AWG cable
  • Plug-n-Play
  • 7pin SATA "L" type connector (Internal) to 7pin "I" type connector (external)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332145932
INPUT
Cable Length (ft.)2
PHYSICAL
ColorRed
Shipping Dimensions (hwd / in.)0.50 x 7.00 x 9.50
Shipping Weight (lbs.)0.13
Wire Gauge (AWG)26
ENVIRONMENTAL
Storage Temperature Range-20 ~ 65C (-4F ~ 149F)
Operating Temperature0 ~ 40C (32F ~ 104F)
Operating Humidity Range10 to 90%
Storage Humidity Range20 to 80%
CONNECTIONS
Side A - Connector 17 PIN SATA (MALE)
Side B - Connector 17 PIN ESATA (MALE)
FEATURES & SPECIFICATIONS
TechnologySATA/eSATA
CERTIFICATIONS
CertificationsROHS
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
P952-002

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.