Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Eco-Surge 7-Outlet Surge Protector, 6-ft. Cord, 1080 Joules, Individually-Controlled

Model Number: TLP76MSG


  • Individual outlet control
  • 1080 joules
  • 7 outlet / 6-ft cord
  • Diagnostic LEDs
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's TLP76MSG offers reliable, GREEN surge technology that protects your computer and peripherals as well as the environment and your wallet. Energy-saving outlet configuration reduces energy waste (phantom loads) by cutting AC power to unused peripherals. The TLP76MSG has one always on outlet for those peripherals that need constant power like a fax machine, DVR or router. It also offer convenient, individual outlet switches that allow users to select which device is turned on and off. The TLP76MSG has 7 total outlets, 6 foot cord and diagnostic LEDs to warn of wiring problems and suppressor damage. Network-grade AC suppression rated at 1080 joules shields equipment from surges and line noise. Designed with an attractive cool gray suppressor housing, the TLP76MSG can accommodate up to 4 transformer plug outlets offering convenient protection of desktop computer equipment and accessories. $25,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only).

Features

  • Energy-saving green outlets allow individual outlet control using illuminated power switches for cutting power to peripherals not in use.
  • Six green outlets have their own illuminated ON/OFF switch for cutting power to peripherals when they are not in use. One "Always On" outlet provides continuous power for devices such as DVRs (TiVo), cable and satellite boxes, modems, routers and fax machines.
  • In addition to the individual illuminated outlet switches, an illuminated Master Switch controls power to all outlets (except the Always On outlet) at once. It can override other "ON" settings to cut power to all switched outlets at once.
  • Protected (Green) LED assures protection is present & Always On (Red) LED indicates that the Always On outlet is receiving power.
  • 1080 joules surge suppression rating with EMI/RFI line noise filtering help components perform at their peak (sharper, crisper video; deeper, fuller audio and longer component life spans).
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required

Package Includes

  • TLP76MSG ECO-SURGE Home/Business Theater Surge Suppressor
  • Instruction manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332166074
OUTPUT
Output Volt Amp Capacity (VA)120
Output Watt Capacity (Watts)1800
Frequency Compatibility60 Hz
Output (Watts)1800
Output Receptacles(7) 5-15R
Transformer Accommodation(4) Yes
Right-Angle OutletsYes
Individually Controllable Load Banks  Yes
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Maximum Surge Amps72000
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)6
Right-Angle PlugNo
Integrated Cord ClipNo
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
Switches1 x Lighted Master Switch & 6 x Lighted Receptacle Switches
LED IndicatorsProtected (Green)" & Always On Receptacle (Red)
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  1080
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression.
Clamping Voltage (RMS)  150
UL1449 Let Through Rating400v
EMI / RFI Filtering  Up to 40 dB
Automatic Shut-OffYes
DATALINE SURGE SUPPRESSION
Telephone/DSL ProtectionNo
Cable (Coax) ProtectionNo
Network (Ethernet) ProtectionNo
PHYSICAL
Anti-Microbial ProtectedNo
ColorGray
Color (AC Line Cord)Gray
Integrated Keyhole Mounting SlotsYes
Material of ConstructionPlastic
Receptacle ColorGray
Shipping Dimensions (hwd / in.)2.00 x 4.20 x 17.00
Shipping Weight (lbs.)1.80
Unit Dimensions (hwd / in.)1.40 x 3.40 x 15
Unit Weight (lbs.)1.54
CERTIFICATIONS
UL1449 3rd Edition (AC Suppression)UL1449 3rd Edition
UL1363 (Power Tap)UL1363
CanadacUL
ApprovalsExceeds IEEE 587 category A&B specifications
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$25,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

It’s a surge protector’s job to stop a voltage fluctuation or lightning strike from damaging the sensitive electronic equipment connected to it but it does so by sacrificing itself. Once a power surge has been blocked, your surge protector may no longer provide protection. Many of our surge protectors include an LED “protection” indicator that indicates that surge suppression are intact and providing protection against surges.
A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Please do not plug a surge protector into a UPS. This may void the UPS warranty. Tripp Lite UPS products have surge suppression. For additional surge protection, plug a Tripp Lite surge protector into a wall outlet and plug the UPS into the surge protector. Please remember that the equipment you want to run during a power loss must be plugged into only the battery side of the UPS. For additional outlets, plug a Tripp Lite power strip into the UPS. Do not overload the UPS.
Some Tripp Lite Audio/Video surge protectors are equipped with an audible alarm. This feature immediately alerts you to damaged internal protection circuitry. If the surge protector is the source of the alarm, your unit requires replacement. There are a few reasons why the audible alarm will sound: 1. A power surge occurred that damaged the unit's internal components. 2. In the event that the surge protector has been in service for a number of years, the internal protection components of the unit may have expired. 3. The unit may be faulty.
In the event that a power surge has occurred, and one or more devices connected to a Tripp Lite surge protector have been damaged, you may be eligible to file a claim under our Ultimate Lifetime Insurance program. However, to make an eligible claim regarding a Network surge protector, a Tripp Lite AC line surge protector must also be used in conjunction with it. Also, the surge protector can be replaced under warranty. Please see the link below for further details about Tripp Lite's Ultimate Lifetime Insurance Policy and the steps required to file a claim: https://www.tripplite.com/support/insurance-claims
See All

Additional FAQs may be available on the TLP76MSG model support page.

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.