Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Protect It! Surge Protector with 6 Outlets (2-fixed, 4-rotatable), 6-ft. Cord, 1440 Joules, Tel/Modem/Coax Protection

Model Number: TLP606RNET


  • 6 outlets - 4 rotate, 2 standard
  • 6 ft cord
  • 1440 joules
  • 1 line tel/modem and 1-line gold coax (2.2GHz bandwidth) protection

Overview

Tripp Lite's TLP606RNET Surge Suppressor provides high-performance protection--1440 joules--stopping damaging surges and filtering disruptive line noise so components perform at their peak! 6 outlets - 4 that rotate, 2 that are standard, 1-line coaxial protection - that also rotates and 1-line tel/modem for maximum protection. $150,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only). Includes two diagnostic LEDs, 6 ft. gold coaxial cable, 6ft network cable and 6 ft. phone cord.

Features

  • 6 outlets - 4 rotate, 2 standard, allow for easier plug connection and removal
  • 1440 joules surge suppression rating with EMI/RFI line noise filtering help components perform at their peak (sharper, crisper video; deeper, fuller audio and longer component life spans)
  • 6ft cord
  • 1 set of surge-protected gold coaxial connectors (with included 6 ft. coaxial cable) safeguard components on cable, satellite or antenna line (2.2GHz bandwidth)
  • 1 set of surge-protected tel/modem.ethernet connectors (with included 6 ft. phone cord and 6ft Network cable)
  • 2 diagnostic LEDs alert user to protection and grounding status
  • High-impact plastic housing (black) stands up to the most demanding environments
  • $150,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required

Package Includes

  • TLP606RNET Surge Suppressor
  • Instruction manual with warranty information
  • 6 ft. gold coaxial cable
  • 6 ft. phone cord
  • 6 ft network cord
RoHS compliant

Specifications

OVERVIEW
UPC Code037332178244
OUTPUT
Frequency Compatibility60 Hz
Output (Watts)1800
Output Receptacles(6) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(4) Yes
Outlet OrientationRotatable
Right-Angle OutletsNo
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)6
Right-Angle PlugYes
Integrated Cord ClipNo
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
Diagnostic LED DetailsBuilt-in LEDs confirm suppressor "protected" (green) and "grounded" (red) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  1440
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
Clamping Voltage (RMS)  300
UL1449 Let Through Rating400, 500, 500
EMI / RFI Filtering  150 kHz to 100 mHz
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL ProtectionYes
Telephone/DSL Protection Details1 line
Cable (Coax) ProtectionYes
Cable (Coax) Protection Details1 line
Network (Ethernet) ProtectionYes
PHYSICAL
Anti-Microbial ProtectedNo
ColorBlack
Color (AC Line Cord)Black
Integrated Keyhole Mounting SlotsNo
Material of ConstructionPlastic
Receptacle ColorBlack; gray
Shipping Dimensions (hwd / in.)2.00 x 6.10 x 12.90
Shipping Weight (lbs.)2.30
Unit Dimensions (hwd / in.)2.2 x 5.91 x 4.72
Unit Weight (lbs.)2.22
CERTIFICATIONS
UL1449 3rd Edition (AC Suppression)UL1449 3rd Edition
CanadacUL
ApprovalsRoHS
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$150,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

It’s a surge protector’s job to stop a voltage fluctuation or lightning strike from damaging the sensitive electronic equipment connected to it but it does so by sacrificing itself. Once a power surge has been blocked, your surge protector may no longer provide protection. Many of our surge protectors include an LED “protection” indicator that indicates that surge suppression are intact and providing protection against surges.
A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Please do not plug a surge protector into a UPS. This may void the UPS warranty. Tripp Lite UPS products have surge suppression. For additional surge protection, plug a Tripp Lite surge protector into a wall outlet and plug the UPS into the surge protector. Please remember that the equipment you want to run during a power loss must be plugged into only the battery side of the UPS. For additional outlets, plug a Tripp Lite power strip into the UPS. Do not overload the UPS.
Some Tripp Lite Audio/Video surge protectors are equipped with an audible alarm. This feature immediately alerts you to damaged internal protection circuitry. If the surge protector is the source of the alarm, your unit requires replacement. There are a few reasons why the audible alarm will sound: 1. A power surge occurred that damaged the unit's internal components. 2. In the event that the surge protector has been in service for a number of years, the internal protection components of the unit may have expired. 3. The unit may be faulty.
In the event that a power surge has occurred, and one or more devices connected to a Tripp Lite surge protector have been damaged, you may be eligible to file a claim under our Ultimate Lifetime Insurance program. However, to make an eligible claim regarding a Network surge protector, a Tripp Lite AC line surge protector must also be used in conjunction with it. Also, the surge protector can be replaced under warranty. Please see the link below for further details about Tripp Lite's Ultimate Lifetime Insurance Policy and the steps required to file a claim: https://www.tripplite.com/support/insurance-claims
See All

Additional FAQs may be available on the TLP606RNET model support page.

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.