USB-A to USB-C Flat Cable - M/M, USB 2.0, Black, 6 ft. (1.83 m)
Part Number: U038-006-FL
- Flexible flat design helps prevent inconvenient tangling and allows easy bending
- Supports USB 2.0 speeds up to 480 Mbps to ensure efficient charging and data transfers
- Supports 3A (60W) power output for charging, syncing and powering mobile devices
- Reversible USB-C plug connects in either direction for immediate no-fuss use
- USB-A to USB-C cable is compatible with all USB-A, USB-C and Thunderbolt 3 devices
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
System Requirements
- Device or charger with USB-A port
- Device with USB-C or Thunderbolt 3 port
Package Includes
- U038-006-FL USB-A to USB-C Flat Cable (M/M), Black, 6 ft. (1.8 m)
Specifications
OVERVIEW
UPC Code | 037332253996 |
Technology | USB 2.0 (High Speed) |
USB Cable Type | Passive |
INPUT
Maximum Input Amps | 3 |
Maximum Input Watts | 60 |
PHYSICAL
Color | Black |
Material of Construction | PVC |
Cable Jacket Color | Black |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 2.1*6.2 mm |
Wire Gauge (AWG) | 22/22 |
Cable Length (ft.) | 6 |
Cable Length (in.) | 72 |
Unit Packaging Type | Polybag |
ENVIRONMENTAL
Operating Temperature Range | 32 to 113 F (0 to 45 C) |
Storage Temperature Range | -40 to 158 F (-40 to 70 C) |
Operating Humidity Range | 10% to 85% RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | USB C (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Related Products
USB & Wireless Chargers
Model Number | Description | |
---|---|---|
![]() |
U280-002-C12 | Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W |
![]() |
U280-004-WS3C1 | 4-Port USB-C Charger, 72W, 1x USB-C PD Port (60W) and 3x USB-A Auto-sensing ports |
![]() |
U280-005-ST | 5-Port USB Charging Station with Built-In Device Storage, 12V 4A (48W) USB Charger Output |
Docks, Hubs & Multiport Adapters
Model Number | Description | |
---|---|---|
![]() |
U222-004 | 4-Port USB 2.0 Ultra-Mini Hub |
![]() |
U222-007-R | 7-Port USB 2.0 Hub, Tower |
![]() |
U223-007 | 7-Port USB 2.0 Hub |
![]() |
U223-010 | 10-Port USB 2.0 Hub, Black |
Documents & Downloads
Useful Web Pages
Product Images