Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

USB-C to HDMI Adapter (M/F) - 4K 60 Hz, HDCP 2.2, White

Part Number:  U444-06N-HD4K6W

4K USB-C adapter connects an HDMI monitor to the USB-C or Thunderbolt 3 port on your laptop, tablet, smartphone, MacBook or Chromebook.
  • Transmits video signals from sources supporting USB-C DisplayPort Alt Mode
  • Supports UHD resolutions up to 4K @ 60 Hz for crystal-clear video
  • Supports USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • Plug-and-play operation with no software required for easy, immediate installation
  • 3-year limited warranty

View Full Product Details

Have a Question?
Contact Us

Features

USB-C to HDMI 4K Adapter Connects an HDMI Monitor to Your USB-C or Thunderbolt 3 Device
This USB-C to HDMI 4K adapter helps you transmit digital audio and 4K video from your tablet, laptop, Chromebook, MacBook, smartphone or PC to an HDMI-enabled television, monitor or projector. It’s an ideal tool for giving video presentations in conference rooms and classrooms, editing multiple documents on a larger screen, or streaming video for digital signage in crystal-clear 4K.
Supports USB-C DisplayPort Alternate Mode for Transmitting Audio/Video Signals
By connecting the USB-C cable to a source device that supports USB DisplayPort Alt Mode, you can output 4K video and digital audio to a compatible monitor, television or projector without installing special software drivers.
Transmits Crystal-Clear 4K Video and Digital Audio
To send digital audio and Ultra High Definition video to a 4K-ready HDMI television, projector or monitor, connect the HDMI port to the display using an HDMI cable (sold separately). The USB to HDMI 4K adapter supports video resolutions up to 4K x 2K (3840 x 2160) at 60 Hz, as specified in HDMI 2.0. It supports 24-bit Deep Color (8 bits per channel), HDCP 2.2, 7.1-channel surround sound and USB 3.2 Gen 1 data transfer speeds up to 5 Gbps. It’s backward compatible with 1080p displays, allowing you to use it with older equipment.
Built-In USB-C Cable Connects in Either Direction
Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time.
Ready to Use Right Out of the Package
The plug-and-play USB-C to HDMI 4K adapter is specifically designed for use with the MacBook, Google Chromebook Pixel and other laptops, tablets and devices equipped with a USB-C or Thunderbolt 3 port. It requires no software, drivers or external power. It’s about half the size of a credit card, making it easy to carry in a pocket, briefcase or laptop bag for connecting on the go.

System Requirements

  • Source device with USB-C or Thunderbolt 3 output that supports USB DisplayPort Alternate Mode
  • Display device with HDMI input

Package Includes

  • U444-06N-HD4K6W USB-C 3.2 to HDMI 4K Adapter, M/F, White
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332213334
TechnologyHDMI; USB 3.x
Host ConnectorUSB C (MALE)
VIDEO
Video InputUSB C (MALE)
Video OutputHDMI (FEMALE)
Video PortsHDMI (FEMALE)
Video Ports DetailsHDMI 2.0; HDCP 2.2
Supported Resolutions1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video Resolution3840 X 2160 (4K X 2K) @ 60HZ
Extended ModeNo
Mirror ModeYes
Mirror Mode Details

Mirrors video from source device at resolutions up to 4K/60 Hz (3840 x 2160) @ 60 Hz as specified in HDMI 2.0

3D Video SupportedYes
AUDIO
Audio Specification7.1 Channel Surround Sound
INPUT
Built-In Cable Length (ft.)0.328
Built-In Cable Length (in.)3.94
Bus Powered  Yes
Product Length (in.)6
Product Length (cm.)15.24
Product Length (ft.)0.5
Product Length (m.)0.15
BATTERY
Battery Charging (5V/1.5A Port)No
POWER
USB Power Delivery (PD) Charging SupportNo
PHYSICAL
ColorWhite
Material of ConstructionPVC
Cable Jacket ColorWhite
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)3.9mm
Wire Gauge (AWG)28+34
Shipping Dimensions (hwd / in.)0.80 x 4.70 x 3.90
Shipping Weight (lbs.)0.07
Unit Dimensions (hwd / in.)0.57 x 1.46 x 1.65
Unit Packaging TypeBox
ENVIRONMENTAL
Operating Temperature Range32-113F (0-45C)
Storage Temperature Range14-158F (-10-70C)
Operating Humidity Range10%-85% RH
Storage Humidity Range5%-90% RH
CONNECTIONS
Number of Ports1
Side A - Connector 1USB C (MALE)
Side B - Connector 1HDMI (FEMALE)
Connector PlatingNickel
Contact Plating  Gold
FEATURES & SPECIFICATIONS
Data Transfer Rate5 Gbps
HDCP Specification2.2
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredNo
UASP Support  No
Auto MDIX Support  No
Full Duplex Support  No
Suspend Mode Support  No
Remote Wakeup SupportNo
Multi-Resolution SupportYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); FCC (USA); UKCA
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

High-Bandwidth Digital Content Protection (HDCP) is a system designed to protect digital content. The technology is intended to protect unauthorized duplication of High Definition (HD) video and audio as it travels across connections from your computer to your HD TV.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Related Products

Audio Video Cables

  Model Number Description
High-Speed HDMI Cable (M/M) - 4K, Gripping Connectors, White, 3 ft. (0.9 m) P568-003-WH P568-003-WH High-Speed HDMI Cable (M/M) - 4K, Gripping Connectors, White, 3 ft. (0.9 m)
High-Speed HDMI Cable (M/M) - 4K, Gripping Connectors, White, 6 ft. (1.8 m) P568-006-WH P568-006-WH High-Speed HDMI Cable (M/M) - 4K, Gripping Connectors, White, 6 ft. (1.8 m)
High-Speed HDMI Cable (M/M) - 4K, Gripping Connectors, White, 10 ft. (3.1 m) P568-010-WH P568-010-WH High-Speed HDMI Cable (M/M) - 4K, Gripping Connectors, White, 10 ft. (3.1 m)
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. P569-003-CERT P569-003-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. P569-006-CERT P569-006-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. P569-010-CERT P569-010-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft.
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.