Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: U360-007-INT
USB 3.2 Gen 1 portable hub adds 7 USB-A ports to your PC, laptop, Chromebook, tablet or other USB-enabled device.
- Accepts up to 7 USB peripherals, turning your computer into a mini workstation
- Supports USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfer
- 5V/1.5A charging ports quickly charge smartphones and other mobile devices
- Slim housing fits easily into backpack or bag for convenient work-from-anywhere use
- Plug-and-play operation with no software required for immediate connection
- 1-year limited warranty
Features
USB-A Hub Connects 7 USB Peripherals to Your Computer, Laptop or Tablet
This USB mini hub connects up to seven USB peripherals to your computer, laptop, Ultrabook, Chromebook, tablet or other device with a USB-A port. It expands the potential of your device by connecting peripherals that can help you do your job faster, easier and better, such as flash drives, printers, barcode scanners, webcams, keyboards/mice, power meters and external hard drives for uploading and downloading important files.
Transfers Data at Fast USB 3.2 Gen 1 Speeds
All seven USB ports transfer images, video and other data at speeds up to 5 Gbps, which is 10 times faster than USB 2.0. The USB ports are backward compatible with previous USB generations, so you can continue using older peripherals while getting high-speed performance from new devices.
Ideal for Charging Multiple Mobile Devices
The included external power supply provides 12V 3A to be shared among all seven USB ports. Each port is capable of providing up to 1.5A for fast charging of your phone, tablet, music player and other mobile devices (2.4A for Apple devices). A white LED lets you know the hub is connected and ready.
Ready to Use Right Out of the Package
The plug-and-play USB hub connects to your computer via the included USB cable, saving you the expense and effort of buying extra cables. It requires no drivers or other software. The included power supply comes with international plug adapters that allow you to connect to almost any AC outlet. The slim housing fits easily into a pocket, briefcase or laptop bag, so you can set up your workstation anywhere.
System Requirements
Compatible with USB-enabled operating systems (USB 3.2 Gen 1 port needed to achieve USB 3.2 Gen 1 speeds)
Package Includes
- U360-007-INT 7-Port USB-A Mini Hub
- USB-B to USB-A cable, 3 ft. (0.9 m)
- External power supply (Input: 100–240V, 50/60 Hz, 1.5A; Output: 12V 3A)
- (3) International plug adapters (U.K., Europe, Australia)
Specifications
OVERVIEW
UPC Code | 037332272058 |
Product Type | Hub |
Technology | USB 3.x |
Host Connector | USB A (MALE) |
VIDEO
Extended Mode | No |
Mirror Mode | No |
DATA
Data Ports | (7) USB A (FEMALE) |
Data Ports Details | (7) USB-A - USB 3.2 Gen 1 (5 Gbps) |
INPUT
AC Power Adapter Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 1.5A |
AC Power Adapter Output Specs (V / A) | 12V / 3A |
AC Power Adapter Cord Length (ft.) | 5 |
AC Power Adapter Cord Length (m) | 1.5 |
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
Product Length (in.) | 6.102 |
Product Length (cm.) | 15.5 |
Product Length (ft.) | 0.508 |
Product Length (m) | 0.155 |
BATTERY
Battery Charging (5V/1.5A Port) | Yes |
POWER
Power Source Type | AC Adapter |
AC Adapter | Input: 100-240V, 50/60Hz, 1.5A; Output: 12V, 3A, 5 ft. |
DC Barrel Plug | OD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve |
Power Consumption (Watts) | 1.40 |
USB Power Delivery (PD) Charging Support | No |
CONNECTIONS
Number of Ports | 7 |
Side A - Connector 1 | USB 3.0 A (MALE) |
Side B - Connector 1 | (7) USB 3.0 A (FEMALE) |
Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Blue (Power) White (Connection) |
CHARGING
Charging Ports | USB-A: 5V 1.5A (7.5W); 2.4A Quick Charge |
Charging Ports Details | BC 1.2 Specification provides 1.5A to connected devices and 2.4A for Apple devices |
Charging Ports / Amps | 1.5A; 2.4A |
PHYSICAL
Color | Black |
Material of Construction | ABS |
Unit Dimensions (hwd / in.) | 0.870 x 6.100 x 2.000 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.22 |
ENVIRONMENTAL
Operating Temperature Range | 28.4° to 125.6°F (-2° to 52°C) |
Storage Temperature Range | -4° to 132.8°F (-20° to 56°C) |
Relative Humidity | 5 to 95% RH, Non-Condensing |
BTUs | 4.8 BTU/Hr |
Power Provided to Connected Device(s) | 5V 0.9A (4.5W) Output (USB-A 3.0), 5V 2A (10W) Output (USB 2A Charger) |
FEATURES & SPECIFICATIONS
Over Current Protection | Yes |
USB Hub Ports | Yes |
Number of USB Hub Ports | 7 |
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
Driver Required | No |
STANDARDS & COMPLIANCE
TAA Compliant Option | N |
External Power Supply Certifications | C-Tick; CCC; CE; DOE; GS; TUV; UL; WEEE; cUL |
Product Compliance | RoHS; CE (Europe); REACH; WEEE; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Product Images