Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DataShield In-Line Surge Protector for Network and Digital/Leased Lines, T-1, ISDN, 1-Set RJ11/45/48

Model Number: DSUT1CSU


What do you currently have protecting your high-speed RJ45 connection? If the answer is nothing, your equipment is in danger of being damaged by surges and line noise. Even with protection on your power line, you are still vulnerable to these power problems on your network connection. Use the DataShield™ DSUT1CSU Network Surge Suppressor to protect your network. It’s ideal for sensitive "U" and "S/T" interfaces on modems, NT1 devices, CSU/DSUs, terminal adapters and other pieces of high-speed equipment.
  • Complete T1 and ISDN (RJ11/45/48) surge protection
  • Protects against the effects of electrostatic discharge, faulty wiring and lightning

Overview

Tripp Lite's DSUT1CSU offers complete surge suppression for equipment on digital and leased lines, T1 and ISDN interfaces. Ideal for the protection of sensitive "U" and "S/T" interfaces on modems, NT1 devices, CSU/DSUs, terminal adapters and other pieces of high-speed equipment. Convenient 8 position input/output RJ style jacks are RJ11/45/48 compatible, includes 5 inch ethernet patch cable for convenient placement at the protected device network connection. Surge suppression is handled with balanced arrays of high-speed avalanche diodes that divert excess energies created by electrostatic discharges, faulty wiring or lightning away from network interface connections. Tripp Lite network surge suppressors reduce blown interface ports, garbled network transmissions, system lock-ups and hard equipment failure by safely shunting dataline surges to ground.

SUPPRESSION: 1 set RJ11/45/48 in/out jacks, protects wires 1-8, 60V clamping

Features

  • DSUT1CSU offers full surge suppression for CSU/DSU's and other high speed equipment on digital and leased lines, T1 and ISDN interfaces
  • Convenient RJ45 input and output connections make for simple installation (RJ45 input/output connections, pins 1-8, 60V clamping)
  • 5 inch ethernet patch cable enables ideal protection placed as close as possible to the point of use
  • Surge suppression utilizing high speed avalanche diodes divert excess energies on the network to ground

Package Includes

  • DSUT1CSU dataline protector
  • 5 inch RJ45 patch cable
  • Instruction manual and warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332010872
OUTPUT
Output Receptacles(1) Network
Circuit Breaker (amps)200
Right-Angle OutletsNo
INPUT
Nominal Input Voltage(s) Supported120V AC; 230V AC
Recommended Electrical Service120V, 230V
Input Plug TypeRJ45
Input Cord Length (ft.)0
Right-Angle PlugNo
Integrated Cord ClipNo
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)No
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  0
Clamping Voltage (RMS)  60
Auto Shut-OffNo
DATALINE SURGE SUPPRESSION
Telephone/DSL ProtectionNo
Cable (Coax) ProtectionNo
Network (Ethernet) ProtectionYes
Additional Dataline Protection1-8
PHYSICAL
Anti-Microbial ProtectedNo
ColorLight Gray
Integrated Keyhole Mounting SlotsNo
Shipping Dimensions (hwd / in.)6.10 x 2.00 x 3.10
Shipping Weight (lbs.)0.20
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

It’s a surge protector’s job to stop a voltage fluctuation or lightning strike from damaging the sensitive electronic equipment connected to it but it does so by sacrificing itself. Once a power surge has been blocked, your surge protector may no longer provide protection. Many of our surge protectors include an LED “protection” indicator that indicates that surge suppression are intact and providing protection against surges.
A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Please do not plug a surge protector into a UPS. This may void the UPS warranty. Tripp Lite UPS products have surge suppression. For additional surge protection, plug a Tripp Lite surge protector into a wall outlet and plug the UPS into the surge protector. Please remember that the equipment you want to run during a power loss must be plugged into only the battery side of the UPS. For additional outlets, plug a Tripp Lite power strip into the UPS. Do not overload the UPS.
Some Tripp Lite Audio/Video surge protectors are equipped with an audible alarm. This feature immediately alerts you to damaged internal protection circuitry. If the surge protector is the source of the alarm, your unit requires replacement. There are a few reasons why the audible alarm will sound: 1. A power surge occurred that damaged the unit's internal components. 2. In the event that the surge protector has been in service for a number of years, the internal protection components of the unit may have expired. 3. The unit may be faulty.
In the event that a power surge has occurred, and one or more devices connected to a Tripp Lite surge protector have been damaged, you may be eligible to file a claim under our Ultimate Lifetime Insurance program. However, to make an eligible claim regarding a Network surge protector, a Tripp Lite AC line surge protector must also be used in conjunction with it. Also, the surge protector can be replaced under warranty. Please see the link below for further details about Tripp Lite's Ultimate Lifetime Insurance Policy and the steps required to file a claim: https://www.tripplite.com/support/insurance-claims
See All

Additional FAQs may be available on the DSUT1CSU model support page.

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.